(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
DF11 connector protomodel, original crimping tool for maintenance
Part Number
Configured Part Number is shown.
MSHT-H02
Model | Compatible Series |
Contact Type |
Compatible Wire | Weight (g) |
|||
AWG | Conductor Section Area mm2 | Insulation OD φmm | |||||
MSHT-H02 | DF11 | Female (Socket) |
30 ~ 24 | 0.05 ~ 0.2 | 0.75 ~ 1.45 | 600 |
Applicable Type | DF11 Connector | Applicable Type | DF11 Connector | Product Classification | Crimping Tool |
---|
Please check the type/dimensions/specifications of the part MSHT-H02 in the DF11 Connector Original Manual Crimpers series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy