(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector Cable - Crimp Contact, EL【50 Pieces Per Package】

Connector Cable - Crimp Contact, EL

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products
  • Volume Discount

No special tools required. Ideal for field assembly with quick delivery. 1 package contains 50 pieces.

  • UL
  • CSA
  • TUV
  • Caulking
  • Tin-Plated

● Sold as a pack of crimped cables.
● High Quality Crimped Connector Cables Processed at a Misumi Factory
● Connector cables can be assembled without investing in specialized tools.
● Available as 50 pieces / pack

· If the wiring is incorrect, remove with the dedicated wire removal tool.
· To reuse, raise the contact lance.

Part Number

Configured Part Number is shown.

Specifications

EL Connector Crimped Contact Cable:Related Image

1-pack With Total of 50
ModelContact
Type
Cable Color SpecifiedParts SpecificationWeight 1 m
Stock (1 m)
Non-stock (2 m ~)
Non-stockUsed CableApplicable Contact
(g)
LLM01-20Male
(Pin)
B (Blue)
C (White)
D (Black)
A (Brown)
E (Red)
F (Yellow)
G (Green)
AWG20UL1007 TypeLLM-01T-P1.3ES228
LLF01-20Female
(Socket)
AWG20LLF-01T-P1.3ES227

More Information

EL Connector Crimped Contact Cable:Related Image
Part Number
LLF01-20-A-1
LLF01-20-A-2
LLF01-20-A-3
LLF01-20-A-5
LLF01-20-A-7
LLF01-20-A-10
LLF01-20-B-1
LLF01-20-B-2
LLF01-20-B-3
LLF01-20-B-5
LLF01-20-B-7
LLF01-20-B-10
LLF01-20-C-1
LLF01-20-C-2
LLF01-20-C-3
LLF01-20-C-5
LLF01-20-C-7
LLF01-20-C-10
LLF01-20-D-1
LLF01-20-D-2
LLF01-20-D-3
LLF01-20-D-5
LLF01-20-D-7
LLF01-20-D-10
LLF01-20-E-1
LLF01-20-E-2
LLF01-20-E-3
LLF01-20-E-5
LLF01-20-E-7
LLF01-20-E-10
LLF01-20-F-1
LLF01-20-F-2
LLF01-20-F-3
LLF01-20-F-5
LLF01-20-F-7
LLF01-20-F-10
LLF01-20-G-1
LLF01-20-G-2
LLF01-20-G-3
LLF01-20-G-5
LLF01-20-G-7
LLF01-20-G-10
LLM01-20-A-1
LLM01-20-A-2
LLM01-20-A-3
LLM01-20-A-5
LLM01-20-A-7
LLM01-20-A-10
LLM01-20-B-1
LLM01-20-B-2
LLM01-20-B-3
LLM01-20-B-5
LLM01-20-B-7
LLM01-20-B-10
LLM01-20-C-1
LLM01-20-C-2
LLM01-20-C-3
LLM01-20-C-5
LLM01-20-C-7
LLM01-20-C-10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSContact Shape Compatible Connector Cable Length
(m)
Applicable Contact Cable Color

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-FemaleELR-**V / ELR-04NV1LLF-01T-P1.4ESBrown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-FemaleELR-**V / ELR-04NV2LLF-01T-P1.4ESBrown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-FemaleELR-**V / ELR-04NV3LLF-01T-P1.4ESBrown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-FemaleELR-**V / ELR-04NV5LLF-01T-P1.4ESBrown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-FemaleELR-**V / ELR-04NV7LLF-01T-P1.4ESBrown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-FemaleELR-**V / ELR-04NV10LLF-01T-P1.4ESBrown

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10FemaleELR-**V / ELR-04NV1LLF-01T-P1.4ESBlue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-FemaleELR-**V / ELR-04NV2LLF-01T-P1.4ESBlue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-FemaleELR-**V / ELR-04NV3LLF-01T-P1.4ESBlue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-FemaleELR-**V / ELR-04NV5LLF-01T-P1.4ESBlue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-FemaleELR-**V / ELR-04NV7LLF-01T-P1.4ESBlue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-FemaleELR-**V / ELR-04NV10LLF-01T-P1.4ESBlue

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10FemaleELR-**V / ELR-04NV1LLF-01T-P1.4ESWhite

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-FemaleELR-**V / ELR-04NV2LLF-01T-P1.4ESWhite

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-FemaleELR-**V / ELR-04NV3LLF-01T-P1.4ESWhite

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-FemaleELR-**V / ELR-04NV5LLF-01T-P1.4ESWhite

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-FemaleELR-**V / ELR-04NV7LLF-01T-P1.4ESWhite

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-FemaleELR-**V / ELR-04NV10LLF-01T-P1.4ESWhite

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10FemaleELR-**V / ELR-04NV1LLF-01T-P1.4ESBlack

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-FemaleELR-**V / ELR-04NV2LLF-01T-P1.4ESBlack

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-FemaleELR-**V / ELR-04NV3LLF-01T-P1.4ESBlack

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-FemaleELR-**V / ELR-04NV5LLF-01T-P1.4ESBlack

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-FemaleELR-**V / ELR-04NV7LLF-01T-P1.4ESBlack

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-FemaleELR-**V / ELR-04NV10LLF-01T-P1.4ESBlack

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-FemaleELR-**V / ELR-04NV1LLF-01T-P1.4ESRed

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-FemaleELR-**V / ELR-04NV2LLF-01T-P1.4ESRed

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-FemaleELR-**V / ELR-04NV3LLF-01T-P1.4ESRed

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-FemaleELR-**V / ELR-04NV5LLF-01T-P1.4ESRed

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-FemaleELR-**V / ELR-04NV7LLF-01T-P1.4ESRed

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-FemaleELR-**V / ELR-04NV10LLF-01T-P1.4ESRed

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-FemaleELR-**V / ELR-04NV1LLF-01T-P1.4ESYellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-FemaleELR-**V / ELR-04NV2LLF-01T-P1.4ESYellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-FemaleELR-**V / ELR-04NV3LLF-01T-P1.4ESYellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-FemaleELR-**V / ELR-04NV5LLF-01T-P1.4ESYellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-FemaleELR-**V / ELR-04NV7LLF-01T-P1.4ESYellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-FemaleELR-**V / ELR-04NV10LLF-01T-P1.4ESYellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-FemaleELR-**V / ELR-04NV1LLF-01T-P1.4ESGreen

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-FemaleELR-**V / ELR-04NV2LLF-01T-P1.4ESGreen

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-FemaleELR-**V / ELR-04NV3LLF-01T-P1.4ESGreen

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-FemaleELR-**V / ELR-04NV5LLF-01T-P1.4ESGreen

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-FemaleELR-**V / ELR-04NV7LLF-01T-P1.4ESGreen

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-FemaleELR-**V / ELR-04NV10LLF-01T-P1.4ESGreen

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-MaleELP-**V / ELP-04NV1LLM-01T-P1.3ESBrown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-MaleELP-**V / ELP-04NV2LLM-01T-P1.3ESBrown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-MaleELP-**V / ELP-04NV3LLM-01T-P1.3ESBrown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-MaleELP-**V / ELP-04NV5LLM-01T-P1.3ESBrown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-MaleELP-**V / ELP-04NV7LLM-01T-P1.3ESBrown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-MaleELP-**V / ELP-04NV10LLM-01T-P1.3ESBrown

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10MaleELP-**V / ELP-04NV1LLM-01T-P1.3ESBlue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-MaleELP-**V / ELP-04NV2LLM-01T-P1.3ESBlue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-MaleELP-**V / ELP-04NV3LLM-01T-P1.3ESBlue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-MaleELP-**V / ELP-04NV5LLM-01T-P1.3ESBlue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-MaleELP-**V / ELP-04NV7LLM-01T-P1.3ESBlue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-MaleELP-**V / ELP-04NV10LLM-01T-P1.3ESBlue

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10MaleELP-**V / ELP-04NV1LLM-01T-P1.3ESWhite

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-MaleELP-**V / ELP-04NV2LLM-01T-P1.3ESWhite

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-MaleELP-**V / ELP-04NV3LLM-01T-P1.3ESWhite

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-MaleELP-**V / ELP-04NV5LLM-01T-P1.3ESWhite

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-MaleELP-**V / ELP-04NV7LLM-01T-P1.3ESWhite

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-MaleELP-**V / ELP-04NV10LLM-01T-P1.3ESWhite

Loading...

Basic Information

Connector series initials D / E / F D/E/F EL Wire connection method Crimping
IP Rating N/A Compatible Wire AWG Size 20 Quantity(pcs. / Pack) 50 Screws / Pack
Applicable Cable Model UL1007-20

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.