(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - HD Socket, Socket

Contacts - HD Socket, Socket
  • Volume Discount

[Features]
· Contact pin (0.14 to 2.5 mm2) socket (female) for HD/HDD/ConCept modules CM10.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1651570000
1651600000
1651610000
Part NumberMinimum order quantityVolume DiscountDays to Ship Model Wire connection range
(mm2)
Wire connection range
(AWG)
1 Piece(s)Available

8 Days or more

HDC-C-HD-BM0.14-0.37AG0.14 to 0.3726 to 22
1 Piece(s)Available

8 Days or more

HDC-C-HD-BM1.5AG1.516
1 Piece(s)Available

8 Days or more

HDC-C-HD-BM2.5AG2.514

Loading...

  1. 1

Basic Information

Applicable pin/contact Female (socket) Wire connection method Crimp Features HD type
Plating Ag

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.