(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector Cable - Crimp Contact, Universal Mate-N-Lok【50 Pieces Per Package】

Connector Cable - Crimp Contact, Universal Mate-N-Lok

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products
  • Volume Discount

No special tools required. Ideal for field assembly with quick delivery. 1 package contains 50 pieces.


● Sold as a pack of crimped cables.
● High Quality Crimped Connector Cables Processed at a Misumi Factory
● Connector cables can be assembled without investing in specialized tools.
● Available as 50 pieces / pack

· If the wiring is incorrect, remove it with the dedicated wire removal tool.
· For reuse, raise the contact lance.

Specifications

Universal MATE-N-LOK Crimped Contact Cable:Related Image

1 Pack Unit 50-piece Pack
Model NumberContact
Type
Cable Color SpecifiedParts SpecificationWeight 1 m
Stock (1 m)
Non-stock (2 m ~)
Non-stockUsed CableUsed Contact
Model Number
(g)
350551-14Female
(Socket)
B (Blue)
C (White)
D (Black)
A (Brown)
E (Red)
F (Yellow)
G (Green)
AWG14UL1007
Type
350551-11,580
350689-18AWG18350689-1605
350552-14Male
(Pin)
AWG14350552-11,580
350690-18AWG18350690-1610

More Information

Universal MATE-N-LOK Crimped Contact Cable:Related Image
Part Number
350551-14-A-1
350551-14-A-2
350551-14-A-3
350551-14-A-5
350551-14-A-7
350551-14-A-10
350551-14-B-1
350551-14-B-2
350551-14-B-3
350551-14-B-5
350551-14-B-7
350551-14-B-10
350551-14-C-2
350551-14-C-3
350551-14-C-5
350551-14-C-7
350551-14-C-10
350551-14-D-2
350551-14-D-3
350551-14-D-5
350551-14-D-7
350551-14-D-10
350551-14-E-1
350551-14-E-2
350551-14-E-3
350551-14-E-5
350551-14-E-7
350551-14-E-10
350551-14-F-1
350551-14-F-2
350551-14-F-3
350551-14-F-5
350551-14-F-7
350551-14-F-10
350551-14-G-1
350551-14-G-2
350551-14-G-3
350551-14-G-5
350551-14-G-7
350551-14-G-10
350552-14-A-1
350552-14-A-2
350552-14-A-3
350552-14-A-5
350552-14-A-7
350552-14-A-10
350552-14-B-1
350552-14-B-2
350552-14-B-3
350552-14-B-5
350552-14-B-7
350552-14-B-10
350552-14-C-2
350552-14-C-3
350552-14-C-5
350552-14-C-7
350552-14-C-10
350552-14-D-2
350552-14-D-3
350552-14-D-5
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSCompatible Wire AWG Size Contact Shape Cable Length
(m)
Applicable Contact Applicable Cable Model Cable Color

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Female1350551-1UL1007-14Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Female2350551-1UL1007-14Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Female3350551-1UL1007-14Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Female5350551-1UL1007-14Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Female7350551-1UL1007-14Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Female10350551-1UL1007-14Brown

50 Pieces Per Package

1 Pack(s)Available

7 Days or more

1014Female1350551-1UL1007-14Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Female2350551-1UL1007-14Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Female3350551-1UL1007-14Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Female5350551-1UL1007-14Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Female7350551-1UL1007-14Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Female10350551-1UL1007-14Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Female2350551-1UL1007-14White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Female3350551-1UL1007-14White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Female5350551-1UL1007-14White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Female7350551-1UL1007-14White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Female10350551-1UL1007-14White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Female2350551-1UL1007-14Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Female3350551-1UL1007-14Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Female5350551-1UL1007-14Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Female7350551-1UL1007-14Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Female10350551-1UL1007-14Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Female1350551-1UL1007-14Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Female2350551-1UL1007-14Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Female3350551-1UL1007-14Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Female5350551-1UL1007-14Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Female7350551-1UL1007-14Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Female10350551-1UL1007-14Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Female1350551-1UL1007-14Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Female2350551-1UL1007-14Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Female3350551-1UL1007-14Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Female5350551-1UL1007-14Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Female7350551-1UL1007-14Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Female10350551-1UL1007-14Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Female1350551-1UL1007-14Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Female2350551-1UL1007-14Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Female3350551-1UL1007-14Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Female5350551-1UL1007-14Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Female7350551-1UL1007-14Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Female10350551-1UL1007-14Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Male1350552-1UL1007-14Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Male2350552-1UL1007-14Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Male3350552-1UL1007-14Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Male5350552-1UL1007-14Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Male7350552-1UL1007-14Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Male10350552-1UL1007-14Brown

50 Pieces Per Package

1 Pack(s)Available

7 Days or more

1014Male1350552-1UL1007-14Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Male2350552-1UL1007-14Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Male3350552-1UL1007-14Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Male5350552-1UL1007-14Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Male7350552-1UL1007-14Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Male10350552-1UL1007-14Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Male2350552-1UL1007-14White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Male3350552-1UL1007-14White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Male5350552-1UL1007-14White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Male7350552-1UL1007-14White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Male10350552-1UL1007-14White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Male2350552-1UL1007-14Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Male3350552-1UL1007-14Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-14Male5350552-1UL1007-14Black

Loading...

Features

● Universal MATE-N-LOK connector is a compact nylon connector that is compliant with UL and CSA standards at 600 V, and the VDE standard at 380 V.
● Because there is directionality for both the socket and the plug, correct coupling to the connector body can be always performed.
● Because the housing can be mounted regardless of the contact gender, incorrect insertion of male and female contacts is prevented. (Note 1)
● Because the housing uses UL94V-0 compliant nylon material with excellent durability and safety, it is considered to be a suitable connector even for use in FA equipment.
● PRO-CRIMPER can be also used for crimping various nylon connectors by simply exchanging the die.
It is also economically superior since there is no need to buy an expensive dedicated tool.
● UL No.E28476
(Note 1) If using in compliance with the Electrical Appliance and Material Safety Law, mount the female (socket) contact in the socket housing.

Compatible Wire Size

AWG Conductor Cross-Sectional Area (mm2)
Size 24 ~ 14 0.2 ~ 2.0

Specifications

Item Characteristics
Rated Current 10 A (used with AWG14) or less
Rated Voltage (UL, CSA certified) 600 VAC or less
Rated Voltage (VDE) 380 VAC or lower
Rated Voltage (Electrical Appliance and Material Safety Law Compliant) 300 VAC
Peak Voltage 1,500 VAC / 1 minute
Insulation Resistance 1,000 Ω or less
Contact Resistance 3.5 mΩ or less
Operating Temperature Range -25°C ~ +85°C (Note)
Applicable Panel Thickness 0.76 ~ 2.29 mm
Durability (repeated insertion and removal) 50 times or more

Allowable Current and Contact Resistance

Electric Wire Size (AWG) Allowable Current (A) Contact Resistance (MΩ or less)
24 1.5 3.50
22 3 3.50
20 4.5 3.00
18 6 3.00
16 8 2.75
14 10 2.75

Material / Finish

Item Materials Finish
Housing Nylon UL94V-0 (White)
Contact Brass Tin-plated

Relationship of Maximum Operating Temperature and Current (For Relay)

Comparison of universal MATE-N-LOK contacts of the AWG20 (0.50 ~ 0.56 mm2) wires and AWG14 (2.00 ~ 2.27 mm2) wires, which are used in 4 core housing.

Commercial MATE-N-LOK Performance Curve (for Relay)

Comparison of universal MATE-N-LOK contacts of the AWG20 (0.50 ~ 0.56 mm2) wires and AWG14 (2.00 ~ 2.27 mm2) wires, which are used in 12 core housing.

Connectors and Wire Selection Guidance

● The thicker the wire, the less the current is reduced due to internal resistance, allowing higher current to be supported. Moreover, because the resistance is decreased by using a thick wire, it's possible to reduce the generation of heat. In addition, the wire also has a role in expelling heat from inside the connector.
● Connectors generally have a great number of circuits (number of cores), so the carried current becomes reduced. Also, the higher the ambient temperature, the more the carried current will be reduced. (See graph)

About Coupling

Basic Information

Others Universal MATE-N-LOK Wire connection method Crimping IP Rating N/A
Compatible Connector Universal MATE-N-LOK_Housing Shared Quantity(pcs. / Pack) 50 Screws / Pack

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.