(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Contacts - MRP Series

Part Number

Configured Part Number is shown.

 
Part Number
MRP-F102
MRP-F112
MRP-F113
MRP-M102
MRP-M112
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Features Contact surface treatment Quantity of units ordered
(Piece)
10,000 Piece(s)Available

8 Days or more

10FemaleSeries terminal (reel part)Silver-Plated10000
1 Piece(s)Available

6 Days or more

10FemaleLoose terminalSilver-Plated-
1 Piece(s)Available

6 Days or more

10FemaleLoose terminalGold-Plated-
10,000 Piece(s)Available

8 Days or more

10MaleSeries terminal (reel part)Silver-Plated10000
100 Piece(s)Available

6 Days or more

10MaleLoose terminalSilver-Plated100

Loading...

  1. 1

Basic Information

Connector series initials MNO MNO MRP Allowable Current(A) 3
Allowable Voltage(V) AC300 Wire connection method Crimp IP Rating None

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.