(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector Cable - Crimp Contact, Commercial Mate-N-Lok【50 Pieces Per Package】

Connector Cable - Crimp Contact, Commercial Mate-N-Lok

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products
  • Volume Discount

No special tools required. Ideal for field assembly with quick delivery. 1 package contains 50 pieces.


● Sold as a pack of crimped cables.
● High Quality Crimped Connector Cables Processed at a Misumi Factory
● Connector cables can be assembled without investing in specialized tools.
● Available as 50 pieces / pack


· If the wiring is incorrect, remove it with the dedicated wire removal tool.
· To reuse, raise the contact lance.

Specifications

MATE-N-LOK Commercial Crimped Contact Cable:Related Image

1 Pack50-pieces

ModelContact
Type
Cable Color SpecifiedParts SpecificationWeight 1 m
Stock (1 m)
Non-stock (2 m ~)
Non-stockUsed CableApplicable Contact
(g)
60619-14Female
(Socket)
B (Blue)
C (White)
D (Black)
A (Brown)
E (Red)
F (Yellow)
G (Green)
AWG14UL1007
Type
60619-11,580
60617-18AWG1860617-1610
60620-14Male
(Pin)
AWG1460620-11,580
60618-18AWG1860618-1605

More Information

MATE-N-LOK Commercial Crimped Contact Cable:Related Image
Part Number
60617-18-A-1
60617-18-A-2
60617-18-A-3
60617-18-A-5
60617-18-A-7
60617-18-A-10
60617-18-B-2
60617-18-B-3
60617-18-B-5
60617-18-B-7
60617-18-B-10
60617-18-C-2
60617-18-C-3
60617-18-C-5
60617-18-C-7
60617-18-C-10
60617-18-D-1
60617-18-D-2
60617-18-D-3
60617-18-D-5
60617-18-D-7
60617-18-D-10
60617-18-E-1
60617-18-E-2
60617-18-E-3
60617-18-E-5
60617-18-E-7
60617-18-E-10
60617-18-F-1
60617-18-F-2
60617-18-F-3
60617-18-F-5
60617-18-F-7
60617-18-F-10
60617-18-G-1
60617-18-G-2
60617-18-G-3
60617-18-G-5
60617-18-G-7
60617-18-G-10
60618-18-A-1
60618-18-A-2
60618-18-A-3
60618-18-A-5
60618-18-A-7
60618-18-A-10
60618-18-B-2
60618-18-B-3
60618-18-B-5
60618-18-B-7
60618-18-B-10
60618-18-C-2
60618-18-C-3
60618-18-C-5
60618-18-C-7
60618-18-C-10
60618-18-D-2
60618-18-D-3
60618-18-D-5
60618-18-D-7
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSCompatible Wire AWG Size Contact Shape Compatible Connector Cable Length
(m)
Applicable Contact Applicable Cable Model Cable Color

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18FemaleCommercial MATE-N-LOK_For Socket Housing160617-1UL1007-18Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18FemaleCommercial MATE-N-LOK_For Socket Housing260617-1UL1007-18Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18FemaleCommercial MATE-N-LOK_For Socket Housing360617-1UL1007-18Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18FemaleCommercial MATE-N-LOK_For Socket Housing560617-1UL1007-18Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18FemaleCommercial MATE-N-LOK_For Socket Housing760617-1UL1007-18Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18FemaleCommercial MATE-N-LOK_For Socket Housing1060617-1UL1007-18Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18FemaleCommercial MATE-N-LOK_For Socket Housing260617-1UL1007-18Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18FemaleCommercial MATE-N-LOK_For Socket Housing360617-1UL1007-18Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18FemaleCommercial MATE-N-LOK_For Socket Housing560617-1UL1007-18Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18FemaleCommercial MATE-N-LOK_For Socket Housing760617-1UL1007-18Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18FemaleCommercial MATE-N-LOK_For Socket Housing1060617-1UL1007-18Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18FemaleCommercial MATE-N-LOK_For Socket Housing260617-1UL1007-18White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18FemaleCommercial MATE-N-LOK_For Socket Housing360617-1UL1007-18White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18FemaleCommercial MATE-N-LOK_For Socket Housing560617-1UL1007-18White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18FemaleCommercial MATE-N-LOK_For Socket Housing760617-1UL1007-18White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18FemaleCommercial MATE-N-LOK_For Socket Housing1060617-1UL1007-18White

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1018FemaleCommercial MATE-N-LOK_For Socket Housing160617-1UL1007-18Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18FemaleCommercial MATE-N-LOK_For Socket Housing260617-1UL1007-18Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18FemaleCommercial MATE-N-LOK_For Socket Housing360617-1UL1007-18Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18FemaleCommercial MATE-N-LOK_For Socket Housing560617-1UL1007-18Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18FemaleCommercial MATE-N-LOK_For Socket Housing760617-1UL1007-18Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18FemaleCommercial MATE-N-LOK_For Socket Housing1060617-1UL1007-18Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18FemaleCommercial MATE-N-LOK_For Socket Housing160617-1UL1007-18Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18FemaleCommercial MATE-N-LOK_For Socket Housing260617-1UL1007-18Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18FemaleCommercial MATE-N-LOK_For Socket Housing360617-1UL1007-18Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18FemaleCommercial MATE-N-LOK_For Socket Housing560617-1UL1007-18Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18FemaleCommercial MATE-N-LOK_For Socket Housing760617-1UL1007-18Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18FemaleCommercial MATE-N-LOK_For Socket Housing1060617-1UL1007-18Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18FemaleCommercial MATE-N-LOK_For Socket Housing160617-1UL1007-18Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18FemaleCommercial MATE-N-LOK_For Socket Housing260617-1UL1007-18Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18FemaleCommercial MATE-N-LOK_For Socket Housing360617-1UL1007-18Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18FemaleCommercial MATE-N-LOK_For Socket Housing560617-1UL1007-18Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18FemaleCommercial MATE-N-LOK_For Socket Housing760617-1UL1007-18Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18FemaleCommercial MATE-N-LOK_For Socket Housing1060617-1UL1007-18Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18FemaleCommercial MATE-N-LOK_For Socket Housing160617-1UL1007-18Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18FemaleCommercial MATE-N-LOK_For Socket Housing260617-1UL1007-18Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18FemaleCommercial MATE-N-LOK_For Socket Housing360617-1UL1007-18Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18FemaleCommercial MATE-N-LOK_For Socket Housing560617-1UL1007-18Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18FemaleCommercial MATE-N-LOK_For Socket Housing760617-1UL1007-18Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18FemaleCommercial MATE-N-LOK_For Socket Housing1060617-1UL1007-18Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18MaleFor Commercial MATE-N-LOK for Plug Housing160618-1UL1007-18Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18MaleFor Commercial MATE-N-LOK for Plug Housing260618-1UL1007-18Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18MaleFor Commercial MATE-N-LOK for Plug Housing360618-1UL1007-18Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18MaleFor Commercial MATE-N-LOK for Plug Housing560618-1UL1007-18Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18MaleFor Commercial MATE-N-LOK for Plug Housing760618-1UL1007-18Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18MaleFor Commercial MATE-N-LOK for Plug Housing1060618-1UL1007-18Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18MaleFor Commercial MATE-N-LOK for Plug Housing260618-1UL1007-18Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18MaleFor Commercial MATE-N-LOK for Plug Housing360618-1UL1007-18Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18MaleFor Commercial MATE-N-LOK for Plug Housing560618-1UL1007-18Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18MaleFor Commercial MATE-N-LOK for Plug Housing760618-1UL1007-18Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18MaleFor Commercial MATE-N-LOK for Plug Housing1060618-1UL1007-18Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18MaleFor Commercial MATE-N-LOK for Plug Housing260618-1UL1007-18White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18MaleFor Commercial MATE-N-LOK for Plug Housing360618-1UL1007-18White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18MaleFor Commercial MATE-N-LOK for Plug Housing560618-1UL1007-18White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18MaleFor Commercial MATE-N-LOK for Plug Housing760618-1UL1007-18White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18MaleFor Commercial MATE-N-LOK for Plug Housing1060618-1UL1007-18White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18MaleFor Commercial MATE-N-LOK for Plug Housing260618-1UL1007-18Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18MaleFor Commercial MATE-N-LOK for Plug Housing360618-1UL1007-18Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18MaleFor Commercial MATE-N-LOK for Plug Housing560618-1UL1007-18Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-18MaleFor Commercial MATE-N-LOK for Plug Housing760618-1UL1007-18Black

Loading...

Features

● Commercial MATE-N-LOK Connectors are compact, lightweight nylon connectors with excellent impact and vibration resistance. They are widely used in applications such as home appliances, office machinery, motor vehicles, FA machinery and other electronic devices.
● Because the lock mechanism is attached after coupling, the structure prevents the counterpart connector from disconnecting due to vibration.
● Commercial MATE-N-LOK Connectors have acquired both UL and CSA certification, meaning the performance quality of both standards provides a high level of assurance for use.
● The Pro Crimper, a manual crimping tool for nylon connector crimping, can also be used simply by die replacement.
● UL No.E28476

Compatible Wire Size

  AWG Conductor Section Area mm2 Sheath Outer Diameter φ (mm)
Size 24 ~ 14 0.2 ~ 2.27 1.9 ~ 3.3

Specifications

Item Contents
Rated Current See table below
Rated Voltage 250 VAC or less
Peak Voltage 1,500 VAC / 1 minute
Insulation Resistance 500 MΩ or more
Contact Resistance See table below
Operating Temperature Range +105°C or less
Thermal Shock -55°C ~ +85°C
Temperature / Humidity Cycling 10°C ~ 65°C by 90 ~ 95 RH
Corrosion 5% by 48 Hours (Salt Mist)
Vibration 1.52 mm for all processes 10 - 55 - 10
Physical Impact 18 shocks, 50 Gs sawtooth in 10 milliseconds
Durability Coupling and Detaching 50 Times

Allowable Current and Contact Resistance

Wire Size
(AWG)
Allowable Current
(A)
Contact Resistance
(mΩ or less)
24 1.5 3.50
22 3 3.50
20 4.5 3.00
18 6 3.00
16 8 2.75
14 10 2.75

Material / Finish

Item Materials Finish
Housing Nylon UL94V-2 (Natural Color)
Contact Brass Tin-plated

Connector / Wire Selection Guidelines

● The thicker the wire, the less the current is reduced due to internal resistance, allowing higher current to be supported. Moreover, because the resistance is decreased by using a thick wire, it's possible to reduce the generation of heat. In addition, the wire also has a role in expelling heat from inside the connector.
● Connectors generally have a great number of circuits (number of cores), so the carried current becomes reduced. Also, the higher the ambient temperature, the more the carried current will be reduced. (See graph)

Connector / Wire Selection Guidelines

About Coupling

About Coupling

Basic Information

Others Commercial MATE-N-LOK Wire connection method Crimping IP Rating N/A
Quantity(pcs. / Pack) 50 Screws / Pack

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.