(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Mini-XL series plug (metal cap).
· It is smaller and has inherited the one touch lock of the XL series.
· Also compatible with non-broadcast equipment applications.
Part Number
Configured Part Number is shown.
M-XL-4-11M
Connector shape | Circular Type | Connector series initials | MNO | MNO | M-XL |
---|---|---|---|---|---|
Applicable pin/contact | Female (socket) | Number of cores | 4 | Application | Cable connection |
Allowable Current(A) | 3 | Allowable Voltage(V) | 125 | Wire connection method | Solder |
Connection direction | Straight | IP Rating | None | Contact arrangement | 4 |
Shell style | Socket Plug | Cap variations | Metal cap | Operating temperature range(℃) | -35 to +85 |
Applicable wire (maximum)(AWG) | 24 | Wire cross-sectional area (maximum)(mm2) | 0.2 | Contact material: Finished | Copper alloy/gold-plated |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy