(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A 6-pole connector with multiple connection methods (500 V, 24 A, number of poles: 6 (+ PE), screw / spring / crimp / push-in)
Part Number |
---|
1207500000 |
1211100000 |
1211300000 |
1873540000 |
1873570000 |
Loading...
Connector Shape | Square | Connector Series Initials | GHI | G/H/I | HE |
---|---|---|---|---|---|
Rated current(A) | 16 | Rated voltage(V) | 500 | Connector Angle | 180° |
IP Rating | None | Representative standards | UL / CSA | Specifications | Standard type |
Wire connection range(mm2) | 0.5 to 2.5 | Wire connection range(AWG) | 20 to 14 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy