(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Separate Mount for Mini Contact

Separate Mount for Mini Contact

Move the mouse over the image to zoom

  • Volume Discount

Unit for stand-alone, DIN rail mounting of thermal relay

  • Screw Mounted
  • DIN Rail

● The mini contactor thermal relay unit can be mounted on DIN rail.

· Mini contactor thermal relay dedicated mount unit.

Part Number

Configured Part Number is shown.

AZ-12MH

Specifications

Separate Mount for Mini Contact:Related Image

More Information

Separate Mount for Mini Contact:Related Image

Separate Mount for Mini Contact:Related Image
Part Number
AZ-12MH
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Type Mounting Unit / Connection Socket / Case Sizes Length(mm) 89 Sizes Width(mm) 45
Sizes Thickness(mm) 57

Please check the type/dimensions/specifications of the part AZ-12MH in the Separate Mount for Mini Contact series.

Additional Products in this Category

Complementary Products

Tech Support