(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Mini-Contactor, dedicated, surge-absorption unit.
Part Number
Configured Part Number is shown.
Mini Contactor Part Number | Rated Voltage | Internal Element | Model |
GMC-6M-AC100V | 60 ~ 127 VAC | Varistor | AS-12M-2 |
GMC-9M-AC100V | |||
GMC-12M-AC100V | |||
GMC-16M-AC100V | |||
GMC-6M-AC200V | 200 ~ 240 VAC | AS-12M-3 | |
GMC-9M-AC200V | |||
GMC-12M-AC200V | |||
GMC-16M-AC200V | |||
GMD-6M-DC24V | 12 ~ 24 VDC | AS-12M-4 | |
GMD-9M-DC24V | |||
GMD-12M-DC24V | |||
GMD-16M-DC24V |
Type | Surge Absorption / Suction Unit | Sizes Length(mm) | 22 | Sizes Width(mm) | 26 |
---|---|---|---|---|---|
Sizes Thickness(mm) | 8 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy