(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Fixed wire for connecting magnetic contacts.
Part Number
Configured Part Number is shown.
Electromagnetic Switch Model | Contactor Model | Wire Kit Part Number |
KHK 6 | MCR-6A | UW-18 |
KHK 9~22 | MCR-9B ~ 22B | UW-22 |
KHK 32 | MCR-32A | UW-32 |
KHK 50, 65 | MCR-50A, 65 A | UW-63 |
Loading...
Type | Mounting Unit / Connection Socket / Case | Specifications | Wire Kit |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy