(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thermal Relay for Mini Contact (Part Numbers)

Thermal Relay for Mini Contact

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Thermal Relay for mini contactor only.

  • UL
  • c-UL
  • CE-Compliant
  • CCC
  • IEC
  • Space-saving

● CE Marking compliant products that have passed the certification test.
● Terminal cover is standard equipment.
● This is a UL-compliant product for your peace of mind.
● Can be mounted on any mini contactor regardless of frame size.
● With manual / auto reset function.
● Extremely compact at just 45 mm wide.
● Contact is 1a1b.

· For use as an electromagnetic switch, please use a dedicated contactor.
· There are 2 heaters.  

Specifications

Thermal Relay for Mini Contact:Related Image

Mini Contactor
Frame Size (AF)
Setting Range (A) Model
Common 6,9,12,16 0.1 ~ 0.16 GTH-12M-0.14
0.16 ~ 0.25 GTH-12M-0.21
0.25 ~ 0.4 GTH-12M-0.33
0.4 ~ 0.63 GTH-12M-0.52
0.63 ~ 1 GTH-12M-0.82
1 ~ 1.6 GTH-12M-1.3
1.6 ~ 2.5 GTH-12M-2.1
2.5 ~ 4 GTH-12M-3.3
4 ~ 6 GTH-12M-5
5 ~ 8 GTH-12M-6.5
6 ~ 9 GTH-12M-7.5
7 ~ 10 GTH-12M-8.5
9 ~ 13 GTH-12M-12
12 ~ 16 GTH-12M-14

More Information

Thermal Relay for Mini Contact:Related Image

· Schematic Diagram of Initial Wiring Circuit with Contactor
Thermal Relay for Mini Contact:Related Image
If the initial wiring above is not suitable, cut the thermal relay's far right terminal.
Cutting the contact of the coil terminal will make the thermal relay non-conductive.
Please insulate the cut ends with insulating tape.

Part Number
GTH-12M-0.14
GTH-12M-0.21
GTH-12M-0.33
GTH-12M-0.52
GTH-12M-0.82
GTH-12M-1.3
GTH-12M-2.1
GTH-12M-3.3
GTH-12M-5
GTH-12M-6.5
GTH-12M-7.5
GTH-12M-8.5
GTH-12M-12
GTH-12M-14
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

1 Piece(s)Available

8 Days or more

1 Piece(s)Available

8 Days or more

1 Piece(s)Available

8 Days or more

1 Piece(s)Available

8 Days or more

1 Piece(s)Available

8 Days or more

1 Piece(s)Available

8 Days or more

1 Piece(s)Available

8 Days or more

1 Piece(s)Available

8 Days or more

1 Piece(s)Available

8 Days or more

1 Piece(s)Available

8 Days or more

1 Piece(s)Available

8 Days or more

1 Piece(s)Available

8 Days or more

1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Number of electrodes 3 Auxiliary contact 1a1b Representative standards CE
Dimension length(mm) 73.2 Dimension width(mm) 45 Dimension thickness(mm) 63.7
Specifications Standard / 2 Element Finger Protection / Terminal Cover Yes

Additional Products in this Category

Complementary Products

Tech Support