(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Mitsubishi thermal relay TH-T series.
[Features]
・ Incredible performance housed in a small body.
・ The highly advanced version of the Mitsubishi Electric electromagnetic opening/closing device.
・ Can be used to detect motor overload and locked rotor current.
・ Product lineup containing overload short circuit protection, time lag and accelerated types for every application.
[Applications]
・ Motor burnout protection.
Part Number |
---|
TH-T18 0.7A |
TH-T18 1.7A |
Loading...
Auxiliary contact | 1a1b | Dimension length(mm) | 55 | Dimension width(mm) | 45 |
---|---|---|---|---|---|
Dimension thickness(mm) | 76.5 | Specifications | Standard/2 elements | Frame size | T18 |
Finger protection/terminal cover | Standard Equipment | Rated insulation voltage(V) | 690 | Rate Impulse voltage resistant(kV) | 6 |
Rated current used level AC-15 (opening/closing AC electromagnetic contactor coil) a contact/b contact AC 24 V(A) | 2/2 | Rated current used level AC-15 (opening/closing AC electromagnetic contactor coil) a contact/b contact AC 120 V(A) | 2/2 | Rated current used level AC-15 (opening/closing AC electromagnetic contactor coil) a contact/b contact AC 240 V(A) | 1/1 |
Rated current used level AC-15 (opening/closing AC electromagnetic contactor coil) a contact/b contact AC 550 V(A) | 0.3/0.3 | Rated current used level DC-13 (opening/closing direct current electromagnetic contactor coil) DC 24 V(A) | 0.5 | Rated current used level DC-13 (opening/closing direct current electromagnetic contactor coil) DC 110 V(A) | 0.2 |
Rated current used level DC-13 (opening/closing direct current electromagnetic contactor coil) DC 220 V(A) | 0.1 | Application | For electromagnetic opening/closing device | Terminal screw size (main circuit/operating circuit) | M3.5/M3.5 |
Trip class | 10A | Trip free | Standard Equipment | Reset method | Manual / automatic switching allowed |
Operation display (lever display) | Standard Equipment | Manual trip check | Standard Equipment |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy