(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Features a crimped design for the first time when it comes to having the smallest 1.0‑mm pitch for circuit board to wire connections. Made using a housing lance system for improved workability. The contacts are concentrated in close proximity for excellent contact reliability.
Part Number |
---|
SHR-05V-S |
SHR-05V-S-B |
SHR-06V-S-B |
SHR-08V-S-B |
SHR-11V-S |
Loading...
Connector Shape | Square | Connector Series Initials | S T U | S/T/U | SH |
---|---|---|---|---|---|
Applicable pin/contact | Female (socket) | Application | Cable connection | Allowable Current(A) | AC/DC1 |
Allowable Voltage(V) | AC/DC50 | IP Rating | None | Representative standards | UL / CSA |
Product classification | Housing | Color | Natural (white) | Pitch(mm) | 1 |
Applicable wire range(AWG) | #32 to 28 | Other standards | UL94V-0 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy