(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Contact prevention and dust-proof parts of the fan
Part Number
Configured Part Number is shown.
MWFG-80A
Model Number | Size | Shape | Mass (g) |
MWFG-40A | 40 mm Square | Made from Metal Finger Guard | 6 |
MWFG-60A | 60 mm Square | 13 | |
MWFG-80A | 80 mm Square | 22 | |
MWFG-92A | 92 mm Square | 28 | |
MWFG-120A | 120 mm Square | 42 |
Model Number | Size | Shape | Mass (g) |
109-1003F40 | 60 mm Square | Resin-made Filter Kit | 10 |
109-1002F40 | 80 mm Square | 18 | |
109-1001F40 | 92 mm Square | 23 | |
109-1000F40 | 120 mm Square | 41 |
Made from Metal Finger Guard | Steel / Nickel-Chrome Plating |
Resin-made Filter Kit | Resin: UL94V-0 |
Type | Made from Metal Finger Guard | size(Square) | 80 | Material | Nickel Chrome Plating |
---|
Please check the type/dimensions/specifications of the part MWFG-80A in the Fan Option (Finger Guard/Filter Kit) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy