(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wire Stripper

Wire Stripper
  • Volume Discount

Pro-Level Cable Stripper.
For complete product overview and details on Wire Stripper see the sections below:


● 2 sizes are available to match the wire size.
● Cable stripper with outstanding sharpness.
● It fits into the hand easily.

(i)Caution

Part Number

Configured Part Number is shown.

PK-3001E

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Product ClassificationWire StripperApplicable Electric Wire Size(AWG)20 ~ 30
Outer Diameter(cm/mm)156 mm - -

Specifications

Wire Stripper:Related Image

Model NumberSupported Electric Wire SizeLength
PK-3001EAWG: 30, 28, 26, 24, 22, 20 / 0.2, 0.3, 0.4, 0.5, 0.6, 0.8 mm156mm
PK-3002EAWG: 20, 18, 16, 14, 12, 10 / 0.8, 1.0, 1.3, 1.6, 2.0, 2.6 mm156mm

More Information

Wire Stripper:Related Image

Part Number
PK-3001E
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Product Classification Wire Stripper Applicable Electric Wire Size(AWG) 20 / 30 / 28 / 26 / 24 / 22 Outer Diameter(cm/mm) 156 mm

Please check the type/dimensions/specifications of the part PK-3001E in the Wire Stripper series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.