(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Binding Tool Cable Ties

Binding Tool Cable Ties

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Binding tool to tighten and cut the nylon binding band. Low cost product.


● This is a bundling tool that can be used for nylon binding bands with a width 2.5mm ~ 4.8mm
● The binding band is cut after tightening.


· Caution is needed when tightening. If the bundle is too loose, wires may slip out from the bundle, and if it is too tight, the wire coating may be damaged.
· Bundling is optimal when the band can be rotated on the wires, but it holds and does not come off in the lateral direction.
· Depending on the quantity of your order, the delivery time may require an estimate.
· The appearance and specifications are subject to change without notice.

(i)Caution

Part Number

Configured Part Number is shown.

CTS-T

Specifications

Binding Tool Cable Ties:Related Image

Model NumberWeight
CTS-T270g

Part Number
CTS-T
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Features Standard Type Features Standard Model Suitable Cable Tie Width For Width 2.5mm ~ 4.8mm

Please check the type/dimensions/specifications of the part CTS-T in the Binding Tool Cable Ties series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.