(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crimping Tool (P-75)

Crimping Tool (P-75)
  • Volume Discount

[Features]
· Applicable size: 1.25/2/5.5/8 sq.mm.
· Weight: 390 g.
· For use with solderless crimp sleeves and solderless crimp terminals. JIS C9711 certified product. Includes a molding confirmation mechanism and die engraver. Terminals supported: 1.25/2/5.5/8 sq.mm. Overall length: 270 mm.

(i)Caution

Part Number

Configured Part Number is shown.

P-75

Part Number
P-75
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Adaptive terminal type Bare crimp terminal and bare crimp sleeve Adaptive terminal size 1.25/2/5.5/8mm2 Total length(mm) 270
Molding check mechanism Present

Please check the type/dimensions/specifications of the part P-75 in the Crimping Tool (P-75) series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.