(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tymate Binding Tool MK8-LT Double Action Tool

Tymate Binding Tool MK8-LT Double Action Tool
  • Volume Discount

A binding tool for use with a short Insulok and halogen-free wiring. Because it can be tightened softly, it is optimal for bundling of wires that have a thin coating.

[Features]
· Enables quick, reliable, and stable bundling.
- Because it can be tightened softly, it is optimal for bundling of wires that have a thin coating, such as halogen-free wires.
- Also recommended for use with fluorine resin, polypropylene, and short type (SHT18 and T18 type) ties.
· Weight: 298g.
- Insulok tie width: 1.8 - 2.5 mm

(i)Caution

Part Number

Configured Part Number is shown.

MK8-LT

Part Number
MK8-LT
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Features Standard Type Length(mm) 174 Operation Manual
Action Double Tightening strength settings Present INSULOK tie width/bundled diameter(mm) 1.8 to 2.5

Please check the type/dimensions/specifications of the part MK8-LT in the Tymate Binding Tool MK8-LT Double Action Tool series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.