(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
2-Piece set for MKB series use.
Part Number
Configured Part Number is shown.
MKB10-CB-2P
Jumper Strip Shape | Y Model | Suitable Series | MT |
---|---|---|---|
Product Description | MKB10, 20, 30 Common | - | - |
1 Pack Unit Contains 2 Pieces
■Cover Length Calculation Method
M3 | 8.8 mm x (Number of Poles) + 2.5 mm |
M3.5 | 10.5 mm x (Number of Poles) + 2.5 mm |
M4 | 13 mm x (Number of Poles) + 2.5 mm |
Jumper Strip Shape | Y Model | Suitable Series | MT | Product Description | MKB10, 20, 30 Common |
---|
Please check the type/dimensions/specifications of the part MKB10-CB-2P in the Terminal Block Insulation Covers - Polycarbonate, MKB Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy