(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
For UK15, UK25, UK35
For complete product overview and details on Coated Jumper Strip see the sections below:
Part Number
Configured Part Number is shown.
Model Number | Number of Poles | Cover Color | Compatible Terminal Blocks | Terminal Pitch |
KTM-2YC | 2 | Black | UK15 | 8 |
KTM-3YC | 3 | Black | ||
KTM-4YC | 4 | Black | ||
KTM-6YC | 6 | Black | ||
KTM-8YC | 8 | Black | ||
KTM-10YC | 10 | Black | ||
UK25-2YC | 2 | Black | UK25 | 10.3 |
UK25-3YC | 3 | Black | ||
UK25-4YC | 4 | Black | ||
UK25-6YC | 6 | Black | ||
UK25-10YC | 10 | Black | ||
UK35-2YC | 2 | Black | UK35 | 11.3 |
UK35-3YC | 3 | Black | ||
UK35-4YC | 4 | Black | ||
UK35-6YC | 6 | Black | ||
UK35-10YC | 10 | Black |
Specifications
Material | Brass (Nickel Plated) |
Dip Specification | Vinyl Chloride |
Dip Thickness | 0.8 ~ 1.0 mm |
Part Number |
---|
KTM-2YC |
KTM-3YC |
KTM-4YC |
KTM-6YC |
KTM-8YC |
KTM-10YC |
UK25-3YC |
UK25-4YC |
UK25-6YC |
UK25-10YC |
UK35-2YC |
UK35-3YC |
UK35-4YC |
UK35-6YC |
UK35-10YC |
Loading...
Jumper Strip Shape | Y Model | Insulator Color | Black |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy