(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Block Insulation Covers - Single Row Bracket, PVC, Compact

Terminal Block Insulation Covers - Single Row Bracket, PVC, Compact
  • Volume Discount

Brackets for Protective Insulation Cover

 
● Requires mounting fitting shown below

Specifications

Single-Row Compact Insulating Protective Cover:Related Image

ModelNumber of PolesWeight
(g)
ML-40-3C2P1.5
3P2
4P2.2
5P2.4
6P2.6

Single-Row Compact Insulating Protective Cover:Related Image

More Information

Material

P.V.C(UL94V-0)

Operating Temperature Range

-10 ~ +40℃

Part Number
ML-40-3C-2P
ML-40-3C-3P
ML-40-3C-4P
ML-40-3C-6P
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Poles (Number of Connections)
(P)
1 Piece(s)Available

8 Days or more

2
1 Piece(s)Available

8 Days or more

3
1 Piece(s)Available

8 Days or more

4
1 Piece(s)Available

6 Days or more

6

Loading...

  1. 1

Example

Single-Row Compact Insulating Protective Cover:Related Image

Basic Information

Jumper Strip Shape Y Model Suitable Series ML-40S3EXF Product Description 1 Row Compact Model Protective Cover

Additional Products in this Category

Complementary Products

Tech Support