(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Block - MKB Series, 20A M3.5, DIN Rail Mounting【50 Pieces Per Package】

Terminal Block - MKB Series, 20A M3.5, DIN Rail Mounting
  • Volume Discount

Screw Block Terminal of 600 V - 2A

  • c-UL
  • For Power Supply
  • For Signal
  • Connection in Boards
  • 600 V


● 600V 20A screw model terminal block.
● General purpose model M3.5 screw.
● Available at a cost effective 50 pieces/pack.

Part Number

Configured Part Number is shown.

MKB20-50P

Specifications

MKB Series (20A M3.5):Related Image

1 Box Contains 50 Units

More Information

MKB Series (20A M3.5):Related Image

MKB Series (20A M3.5):Related Image

Specifications

Mass 9.6g / piece
Rated Voltage 600V
Rated Current 20A
Peak Voltage 2000 VAC MIN
Insulation Resistance 500 MΩ or more 500 VDC
Compatible Wire AWG22 ~ 12
Screw M3.5 (Steel, Galvanized)
Conductive Plate Copper Alloy / Ni Plating
Torque Value 0.8 N∙m
Inter-Terminal Pitch 10.5mm
Operating Temperature Limit -40 °C ~ +80 °C
Body Material Polycarbonate UL94-V2
C-UL Number E102914

 
■Accessories Parts Guide

Product Name Model
Side Plate MKB10E-10P
Insulation Cover MKB10-CB-2P
Marking Plate MKB10-K-10P
Fastener MKS9L-10P
Short Bar MKSB-3.5Y-20P
Part Number
MKB20-50P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

50 Pieces Per Package

1 Pack(s)Available

Same day

Stock

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method DIN Rail Mounting Parts / Finished Products Bulk Storage Parts
Screw Size M3.5 Number of I/O 1:1 Rated Current (JIS)(A) 20
Specifications Screw Clamp Standard Acquired C-UL Inter-Terminal Pitch(mm) 10.5

Please check the type/dimensions/specifications of the part MKB20-50P in the Terminal Block - MKB Series, 20A M3.5, DIN Rail Mounting series.

Additional Products in this Category

Complementary Products

Tech Support