(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
10-Piece set and 20-Piece set for MKB Series use
Part Number
Configured Part Number is shown.
1 Pack Unit
Contains 10 / 20 Units
Type | Number of Connections | Model Number | Inter-Terminal Pitch | Quantity per Pack | Compatible Terminal Blocks |
Y Type | 6 | MKSB-3Y-20P | 8.8mm | 20 | MKB10,MT-10 |
MKSB-3.5Y-20P | 10.5mm | 20 | MKB20,MT-20 | ||
MKSB-4Y-20P | 13.0mm | 20 | MKB30,MT-30 | ||
Round Type | 6 | MKSB-3-20P | 8.8mm | 20 | MKB10,MT-10 |
MKSB-3.5-20P | 10.5mm | 20 | MKB20,MT-20 | ||
MKSB-4-20P | 13.0mm | 20 | MKB30,MT-30 | ||
2 | MKSB26-10P | 19.0mm | 10 | MKB60, MT-60 | |
3 | MKSB36-10P | 19.0mm | 10 |
Part Number |
---|
MKSB26-10P |
MKSB36-10P |
MKSB-3-20P |
MKSB-3Y-20P |
MKSB-3.5-20P |
MKSB-3.5Y-20P |
MKSB-4-20P |
MKSB-4Y-20P |
Loading...
Jumper Strip Shape | Y Model | Series | MKB / MT |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy