(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Block - KT Series, Screw Mounting【50 Pieces Per Package】

Terminal Block - KT Series, Screw Mounting
  • Volume Discount

•Number of I/O : 1:1
•Screw Size : M3.5
•Wiring Method : Screw
•Mounting Method : Other special types
For complete product overview and details on Terminal Block for Boxes, KT Series see the sections below:

Part Number

Configured Part Number is shown.

KT8-6P

Part Number
KT8-6P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

50 Pieces Per Package

1 Pack(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Other special types Parts / Finished Products Assembled product
Number of Poles(Pole) 6 Screw Size M3.5 Number of I/O 1 to 1
Rated Current (JIS)(A) 15 Specifications Terminal Block for Box Features Built-in Terminal Block for BOXTM
Pitch Between Terminals(mm) 8 Cover (accessory) None Nameplate (included) None
Passage No Screw-up None Standard JIS
Rated Voltage(V) AC/DC600 Dimension length(mm) 65.2 Dimension width(mm) 17.5
Dimension thickness(mm) 33

Additional Products in this Category

Tech Support