(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Relay terminal with 4 branches to the MIL socket connector
● Effective for branching PLC signals every 8 points
● 80 mm width space-saving design
∙ PLC connection via a MIL40-core connector.
∙ Please check equipment specification before placing order regarding PLC pin assignment.
Part Number
Configured Part Number is shown.
MWS-B3201
Connector | MIL Connector | Terminal block clamp | Screw |
---|---|---|---|
Number of Poles(Pole) | 40 | Mounting Method | DIN Rail / Direct Mounting |
Compatible Devices | PLC | Representative Standard | CE |
Height H(mm) | 57 | Length(mm) | 80 |
Depth(mm) | 43 | Terminal Block Model | - |
Number of Terminal Block Poles(Pole) | - | Wiring Method | Connector |
■Recommended harness is HIFS series
Specifications
Rated Voltage | 24 VDC |
Rated Current | 1A |
Input Connector | MIL Standard 40 Cores |
Output Connector | MIL Standard 10 Cores x 4 |
Mass | 105g |
Terminal Block Specification
Peak Voltage | 2000 VAC min |
Insulation Resistance | > 5,000 MΩ 500 VDC |
Applicable Wire | AWG16 ~ 26 |
Clamping Torque | 5.0 lb-inch (0.565 N∙m) |
Ambient Temperature Range | -55°C ~ +105°C |
Material
Terminal Block | Polyamide 66 UL94V-0 |
Case | PC + ABS (Main Body), Nylon (Fastener) |
Circuit Board | Glass Epoxy (FR4) |
Connector | MIL Connector | Terminal block clamp | Screw | Number of Poles(Pole) | 40 |
---|---|---|---|---|---|
Mounting Method | DIN Rail / Direct Mounting | Compatible Devices | PLC | Representative Standard | CE |
Height H(mm) | 57 | Length(mm) | 80 | Depth(mm) | 43 |
Terminal Block Model | - | Number of Terminal Block Poles(Pole) | - | Wiring Method | Connector |
Please check the type/dimensions/specifications of the part MWS-B3201 in the Terminal Block - Multibranch, 4 Branches series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy