(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Block - MIL Socket Connector

Terminal Block - MIL Socket Connector
  • Volume Discount

Screw-Clamp, Terminal Block for MIL Socket Connector Installation

  • CE-Compliant
  • Connection in Boards
  • Space-saving
  • PLC


● Screw clamp terminal block widely used in Europe
● Space-saving design with narrow width
● Line-up includes 40-pole, 34-pole, and 20-pole to suit each PLC
● Connector has built-in global standard MIL connector (male)
● Supports both DIN rail mounting and screw mounting


∙ Please check equipment specification before placing order regarding PLC pin assignment.

Specifications

MWS Series:Related Image

Model Number Terminal Block
Type
Mass (g)
MWS-B3101 40 Poles 164
MWS-B3100 34 Poles 153
MWS-B3104 20 Poles 114

More Information

MWS Series:Related Image

MWS Series:Related Image

MWS Series:Related Image

MWS Series:Related Image

■ Recommended Cable is HIFS-SS-E- (Number of Poles) - (Length)


Supported PLC

40 Poles
MWS-B3101
Mitsubishi Electric Q Series, FCN / MIL Conversion
L Series
Keyence KV-5000
KV-3000
KV-1000
Omron CJ1W Series (40 Cores)
FCN / MIL Conversion
34 Poles
MWS-B3100
Keyence KV-C32 Series
KV-C64 Series
20 Poles
MWS-B3104
Mitsubishi Electric FX Series
Omron CJ1W Series (20 Cores)



Specifications

Rated Voltage 24 VDC
Rated Current 1A
Peak Voltage 2000 VAC min
Insulation Resistance > 5,000 MΩ 500 VDC
Applicable Wire AWG16 ~ 26
Clamping Torque 4.5 lb-inch (0.5 N∙m)
Input Connector MIL 20, 34, 40 Cores
Ambient Temperature Range -55°C ~ +105°C



Material

Terminal Block Polyamide 66 UL94V-0
Case PC + ABS (Main Body), Nylon (Fastener)
Circuit Board Glass Epoxy (FR4)
Part Number
MWS-B3100
MWS-B3101
MWS-B3104
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Poles
(Pole)
Compatible Device Manufacturers Length
(mm)
Number of Terminal Block Poles
(Pole)
1 Piece(s)Available

8 Days or more

34Keyence11034
1 Piece(s)Available

8 Days or more

40Mitsubishi Electric Corporation / Omron / Keyence11040
1 Piece(s)Available

8 Days or more

20Mitsubishi Electric Corporation / Omron8020

Loading...

  1. 1

Basic Information

Connector MIL Connector Terminal block clamp Screw Mounting Method DIN Rail / Direct Mounting
Inter-Terminal Pitch(mm) 5 Compatible Devices PLC Representative Standard CE
Height H(mm) 57 Depth(mm) 43 Terminal Block Model Screw Clamp Model
Wiring Method Bare Terminal / Rod Terminal

Additional Products in this Category

Complementary Products

Tech Support