(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Spring Clamp Model MIL Socket Connector Terminal Block
● Rod terminals can be inserted directly.
● The spring clamp ensures there is no risk of the screw loosening.
● To release the spring, insert the driver into the opening.
Driver: SZF0-0.4-2.5
Part Number
Configured Part Number is shown.
Model Number | Number of Poles | Weight (g) |
PCV5-1H202 | 20 | 55.83 |
PCV5-1H402 | 40 | 104.84 |
PCV5-1H502 | 50 | 127.44 |
Compatible Cable
Model Number | Number of Poles | Implemented Connector (Male) | Guide Key Position | Recommended Cable |
PCV5-1H202 | 20 | HIF3BA-20PA-2.54DSA71 | One at Center | HIFS-55- (Number of Poles) - (Length) |
PCV5-1H402 | 40 | HIF3BA-40PA-2.54DSA71 | ||
PCV5-1H502 | 50 | HIF3BA-50PA-2.54DSA71 | Two at Left and Right |
* Polarity slot is located at the bottom.
Specifications | ||
Rated Voltage | AC/DC 125V | |
Rated Current | 1A | |
Peak Voltage | AC600V/1minute | |
Insulation Resistance | 100MΩor More (at DC500V) | |
Vibration-resistant | 10〜55Hz/Double Width Amplitude 1.5mm | |
Impact Resistant | 500m/S2 | |
Ambient Temperature(Operating) | −10〜+50℃(Freezing or non-condensing) | |
Ambient Temperature(Storage) | −25〜+85℃ | |
Relative Humidity | 45〜85%R.H. | |
Terminal Pitch | 5mm | |
Compatible Electric Wire | Single Wire | φ0.5mm〜φ1.6mm |
Stranded Wire | 0.08〜1.25mm2/AWG28〜16 | |
Wire strip length | 9〜10mm | |
Anchoring Method | 35mmDIN Rail or Direct Mounting | |
Connector mounting direction | Vertical |
Insulative body | 66Nylon(UL94V-0) |
Opening and Closing Button | 46Nylon(UL94V-0) |
Case | Modified PPO(UL94V-0) |
Conduction Plate | C2680R Tin Plated |
Spring | Stainless |
Boards | Glass Epoxy |
Part Number |
---|
PCV5-1H202 |
PCV5-1H402 |
PCV5-1H502 |
Part Number |
---|
Loading...
Connector | MIL Connector | Terminal block clamp | Spring | Mounting Method | DIN Rail / Direct Mounting |
---|---|---|---|---|---|
Height H(mm) | 41 | Depth(mm) | 43 | Connector Polarity | Female |
Terminal Block Model | Spring Clamp Model | Wiring Method | Bare Terminal / Rod Terminal |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy