(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Misumi Original Coaxial Connector Harness

Misumi Original Coaxial Connector Harness

Click this image to zoom it.

Move the mouse over the image to zoom

Misumi’s 50 Ohm quality coaxial cable is suited to handle your data transmission and audio needs. These specific cables are designed for data and wireless communications. This cable comes equipped with a BNC connector on one end and the option for different connectors on the other. The second connector options include bayonet, screw-in, or one-touch. This cable allows the ability to establish different types of connections to suit your application.

[Features]
•50 Ω Cable
•Connector 1: BNC type
•Connector 2 options: BNC (bayonet), SMA (screw-in) or SMB (one-touch)
•Connector Shapes: Straight Plug or Straight Jack
•Length can be specified in 0.1 m increments


●BNC connector cable which lowers the price by about 20% compared to conventional products by using Misumi original components.
●50 Ω type, often used for measuring instruments, is available.
●Length can be specified by 0.1 m increments.

·Compatible connectors are used for each cable type. Check the used material page for specification details.

Component Page
Cable >>P.1666 (equivalent)

PDF

Part Number

Configured Part Number is shown.

Specifications

Misumi Original Coaxial Connector Harness:Related Image

Specified Length (m) ~ 0.9 1 ~ 4 4.1 ~ 50
Tolerance +20mm +50mm + 3% of Specified Length

* The tolerance of the specified length is as described above.

Connector
Type
Shape Specification Type Outline Image Drawing Cable Type Specified Length (m)
BNC50
(50 Ω)
P
(Plug / Cut off)
Misumi Original Coaxial Connector Harness:Related Image Misumi Original Coaxial Connector Harness:Related Image


Misumi Original Coaxial Connector Harness:Related Image


Misumi Original Coaxial Connector Harness:Related Image
1.5D2V
RG188AU
For

0.1

~

5

(Can be specified by 0.1m
increments)






RG58AU
For

0.3

~

50

(Can be specified by 0.1m
increments)
PP
(Plug / Plug)
Misumi Original Coaxial Connector Harness:Related Image
J
(Jack / Cut off)
Misumi Original Coaxial Connector Harness:Related Image
PJ
(Plug / Jack)
Misumi Original Coaxial Connector Harness:Related Image
PMA
(Plug / SMA Plug)
Misumi Original Coaxial Connector Harness:Related Image
PMB
(Plug / SMB Plug)
Misumi Original Coaxial Connector Harness:Related Image

More Information

■Connector Shape Table

Cable
Type
  BNC Bayonet Type Connector SMA (Screw-in Connector) SMB (One-touch Connector)
Connector Type P J PMA PMB
Impedance 50 Ω 50 Ω 50 Ω 50 Ω
Shape Straight Plug Straight Jack Straight Plug Straight Plug
A MF70P1-NS509
>>P.453
MF70J1-NS509
>>P.453
MF78P1-NS509
>>P.455
MF91P1-NS5
>>P.456
B MF70P1-NS509
>>P.453
MF70J1-NS509
>>P.453
MF78P1-NS509
>>P.455
MF91P1-NS5
>>P.456
C MF70P1-NS501
>>P.453
MF70J1-NS501
>>P.453
MF78P1-NS501
>>P.455
 
  Misumi Original Coaxial Connector Harness:Related Image Misumi Original Coaxial Connector Harness:Related Image Misumi Original Coaxial Connector Harness:Related Image Misumi Original Coaxial Connector Harness:Related Image
Part Number
BNC50-J-A-[0.1-5/0.1]
BNC50-PJ-A-[0.1-5/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship CN2 Specified Length
(m)
1 Piece(s)

10 Days or more

Others0.1 ~ 5
1 Piece(s)

10 Days or more

[BNC] BNC0.1 ~ 5

Loading...

  1. 1

Basic Information

Cable type 1.5D-2V CN1 BNC Cable color Gray
Type JIS Standards

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.