(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Also compatible with medium- and large-capacity motor.
Part Number
Configured Part Number is shown.
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 20 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
Outline Image Drawing | (1) Dual-end![]() | (2) Amplifier Side, One-End![]() | (3) Motor Side, One-End![]() | (4) Dual-end![]() |
(5) Motor Side, One-End![]() | (6) Dual-end![]() | (7) Motor Side, One-End![]() |
Compatible Motor | Outline Image | Model Number | Cable Type | |
Cylinder type motor (3000 r/min) for 50 ~ 750 W (For use with both absolute value encoders and incremental encoders) | Double-ended | (1) | SVEO-G51 | ![]() |
Amplifier Side, One-End | (2) | SVEO-G51-HA | ||
Motor Side, One-End | (3) | SVEO-G51-HM | ||
Cylinder type motor (3000 r/min) for 1 kW or more (200 V) For 750 W or more (400 V) Cylinder type motor (2000 r/min) Cylinder type motor (1000 r/min) (For common use with absolute value encoders / incremental encoders) | Double-ended | (4) Straight | SVEO-G52 | |
Amplifier Side, One-End | (2) Straight | SVEO-G52-HA | ||
Motor Side, One-End | (5) Straight | SVEO-G52-HM | ||
Double-ended | (6) Angle | SVEO-G52AL | ||
Motor Side, One-End | (7) Angle | SVEO-G52AL-HM |
Part Number |
---|
SVEO-G52-A-[0.2-20/0.1] |
SVEO-G52-B-[0.2-20/0.1] |
SVEO-G52-HA-A-[0.2-20/0.1] |
SVEO-G52-HA-B-[0.2-20/0.1] |
SVEO-G52-HM-A-[0.2-20/0.1] |
SVEO-G52-HM-B-[0.2-20/0.1] |
SVEO-G52AL-A-[0.2-20/0.1] |
SVEO-G52AL-B-[0.2-20/0.1] |
SVEO-G52AL-HM-A-[0.2-20/0.1] |
SVEO-G52AL-HM-B-[0.2-20/0.1] |
Loading...
Supported equipment | Servo | Application | For Encoder | Shield | Yes |
---|---|---|---|---|---|
Compatible Amplifier | OMNUC G5 | Compatible Motor | ( Cylinder Model Motor (3,000 r/min) for 1 kW or above (200V) for 750 W or above (400V) Cylinder Model Motor (2,000 r/min) Cylinder Model Motor (1,000 r/min) (Common Absolute Value Encoder / Incremental Encoder) ) | Cable Length Specified Range | 0.2 ~ 20 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy