(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Illuminated/Non-illuminated Rocker Switch【10 Pieces Per Package】 (Part Numbers)

Illuminated/Non-illuminated Rocker Switch

Click this image to zoom it.

Move the mouse over the image to zoom

  • Illuminated/Non-illuminated Rocker Switch
  • Illuminated/Non-illuminated Rocker Switch
  • Illuminated/Non-illuminated Rocker Switch
  • Illuminated/Non-illuminated Rocker Switch
  • Illuminated/Non-illuminated Rocker Switch
  • Illuminated/Non-illuminated Rocker Switch
  • Illuminated/Non-illuminated Rocker Switch
  • Illuminated/Non-illuminated Rocker Switch
  • Illuminated/Non-illuminated Rocker Switch
  • Illuminated/Non-illuminated Rocker Switch
  • Volume Discount

LED, Neon-lighted model, IP67 compliant product are also available. Sold in packs of 10.

  • UL
  • c-UL
  • CSA
  • VDE


● The nameplate is included with the functional operation on-off model.
● For the International Standard number, see >>Click here.
● For the manufacturer number, see >>Click here.
● Certified by "UL 1054" with regard to UL standards.

Part Number

Configured Part Number is shown.

RL1012511G-10P

Specifications

1 Pack Unit 10-piece Pack

Model Number Illumination Environmental Resistance Circuit Functional
Operation
Button
Display
Frame
Display
Rating Body Color Acquired Standards Terminal Specification
Group
AC125V AC250V DC30V UL c-UL CSA VDE
RB625011ES-10P Non-illumination - Single Pole Single-throw ON - OFF     - 6A - Black - - Solder A
RB625011AS-10P   - -
RB625011FS-10P - ○   - -
RB625011GS-10P | ○   - -
RB625012ES-10P Single-pole Double-throw ON - ON     - -
RB625011EF-10P Single Pole Single-throw ON - OFF   | ○ - - Tab
Terminal
RB625011FF-10P - ○   - -
RB625021FF-10P 2-pole Single Throw - ○   - -
RB625021GF-10P | ○   - -
RB612512-10P Simple
Dustproof
Single-pole Double-throw ON - ON     6A 3A 4A - - Solder B
RB1012511-10P Single Pole Single-throw ON - OFF     10A 10A - - Solder
Cum Tab
C
RB1012521-10P 2-pole Single Throw   | ○ -
RB1012511KK-10P Dustproof Single Pole Single-throw     - Solder D
RB1012521KK-10P 2-pole Single Throw | ○   -
RB1012522KK-10P 2-pole Double Throw     -
RB1012521WKK-10P IP67 2-pole Single Throw | ○   10A - - E
RB1612521KK-10P Dustproof | ○   16A 16A - - F
RL912511G-10P LED
Full
Illumination
Green - Single Pole Single-throw   | ○ 9A 6A - - Solder
Cum Tab
G
RL912521G-10P 2-pole Single Throw   | ○ - -
RL912511R-10P Red Single Pole Single-throw   | ○ - -
RL912521R-10P 2-pole Single Throw   | ○ - -
RL912521Y-10P Yellow 2-pole Single Throw   | ○ - -
RN912521G-10P Neon
Full
Illumination
Green 2-pole Single Throw   | ○ - - - Tab
Terminal
H
RN912521R-10P Red   | ○ - -
RN912521Y-10P Yellow   | ○ - -
RL1012511G-10P LED
Illumination
Green Simple
Dustproof
Single Pole Single-throw     10A 10A - Solder
Cum Tab
I
RL1012511R-10P Red     -
RL1012511Y-10P Yellow     -
 Simple Dustproof: A structure with a cover inserted between the operating and casing parts that makes it difficult for dust to penetrate
Dustproof: A structure that eliminates openings through the use of a cover that makes it hard for dust to penetrate into the contact mechanism part

More Information

Detailed Specifications

Specification
Group
Working
Temperature
Range
°C
Contact
Resistance
5 VDC
1 A
Insulation
Resistance
500 VDC
Peak Voltage
VAC (1 minute)
Durability
(10,000 times or more)
LED Specifications Mass
g (Approx.)
Maximum
Operating Current
mA
Recommended
Operating Current
mA
Forward Voltage
(Standard Value) V
Maximum
Reverse Voltage
V
Current Decreasing Rate Ma/°C
at Working Temperature of 25°C or more
Between Terminal
and Ground
Between
Terminals
Mechanical Electrical
Green Red Yellow Green Red Yellow
A -10 ~ +70 20 MΩ 500 MΩ 3000 1500 3 0.6 30 20 2.1 1.95 20 5 0.39 0.41 0.29 3
B -25 ~ +70 1 GΩ 1500 1000 5 2.5 2
C 10 MΩ 500 MΩ 4000 2000 3 1 4
D 1 GΩ 2.5 2.5 8
E -25 ~ +85 9
F -25 ~ +70 20 MΩ 14
G -10 ~ +50 500 MΩ 3000 1500 3 1 30 20 2.1 1.95 2 5 0.39 0.41 0.29 4
H -20 ~ +85 - - - - - - - - - 4
I -25 ~ +50 10 MΩ 4000 2000 25 20 2.1 2 2.2 4 0.42 0.42 0.42 4


Illuminated/Non-illuminated Rocker Switch:Related Image
Illuminated/Non-illuminated Rocker Switch:Related Image

*Caution
Please note that the bar of the button displayed as "- ○" in our catalog will be "vertical".
The bar displayed as "| ○" will be "horizontal".
Illuminated/Non-illuminated Rocker Switch:Related Image

Illuminated/Non-illuminated Rocker Switch:Related Image

Illuminated/Non-illuminated Rocker Switch:Related Image

Part Number
RL1012511G-10P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Illumination Contact (toggle, locker) Terminal shape Protection function (environmentally resistant) Representative standards Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Current Capacity at 125 VAC
(A)
Current Capacity at 30 VDC
(A)
Current Capacity at 250 VAC
(A)
Button Display Functional Operation (Alternate) Other Standards (VDE) Illuminated Color

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

[Present] LED IlluminationSingle Pole Single-throwSolder Cum Tab[Present] Simple DustproofUL / CUL211528.510---ON-OFFGreen

Loading...

  1. 1

Technical Data

Switch Outline / Terminal Arrangement Diagram Rocker

Switch Outline / Terminal Arrangement Diagram Rocker

Manufacturer Part No. / International Standard No. Correspondence Table

Listed Page Misumi Part Number Manufacturer Part Number UL, cUL CSA TUV CCC
Product Page RB625011ES CW-SA11KKNES E44145 - - -
Product Page RB625011AS CW-SA11KKNAS E44145 - - -
Product Page RB625011FS CW-SA11KKNFS E44145 - - -
Product Page RB625011GS CW-SA11KKNGS E44145 - - -
Product Page RB625012ES CW-SA12KKNES E44145 - - -
Product Page RB625011EF CW-SB11KKEF E44145 - - -
Product Page RB625011FF CW-SB11KKFF E44145 - - -
Product Page RB625021FF CW-SB21KKFF E44145 - - -
Product Page RB625021GF CW-SB21KKGF E44145 - - -
Product Page RB612512 CW-T12KKS1 E44145 - - -
Product Page RB1012511 JW-S11RKK E44145 - - -
Product Page RB1012521 JW-S21RKK E44145 - - -
Product Page RB1012511KK JW-M11RKK E44145 LR23535 - -
Product Page RB1012521KK JW-M21RKK E44145 LR23535 - -
Product Page RB1012522KK JW-M22RKK E44145 LR23535 - -
Product Page RB1012521WKK JW-MW21RKK E44145 - - -
Product Page RB1612521KK JW-L21RKK E44145 LR23535 - -
Product Page RL912511* CW-SC11WCK**ES E44145 - - -
Product Page RL912521* CW-SC21WCK**ES E44145 - - -
Product Page RN912521* CW-SB21NMKZ*EF E44145 - - -
Product Page RL1012511* JW-S11RKK* E44145 - - -

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.