(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Surge Switch, DS-850 Series LED Illumination

Surge Switch, DS-850 Series LED Illumination
  • Volume Discount

•Shape : Silique type
•Illumination : LED illumination
•Terminal shape : Solder terminal
•Contact (toggle, locker) : SPST
For complete product overview and details on Surge Switch, DS-850 Series LED Illumination (Miyama Electric) see the sections below:

Part Number

Configured Part Number is shown.

DS-850K-S-LR-K

Part Number
DS-850K-S-LR-K
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Basic Information

Shape Silique type Illumination LED illumination Contact (toggle, locker) SPST
Terminal shape Solder terminal Representative standards UL / CSA Dimension vertical(mm) 21
Dimension width(mm) 15 Dimension depth(mm) 23.7 Current capacity at 125 VAC(A) 5
Current capacity at 250 VAC(A) 3 Operating part display Unmarked Knob color Black
Illumination color Red Panel thickness (MAX)(mm) 2.5 Panel thickness (MIN)(mm) 1.0

Please check the type/dimensions/specifications of the part DS-850K-S-LR-K in the Surge Switch, DS-850 Series LED Illumination series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.