(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mat Switch, Controller for 4-Wire Switch

Mat Switch, Controller for 4-Wire Switch
  • Volume Discount

•Use Application: Switch (option, other)
•Type: Pressure-sensitive switch controller
•Protection Grade: IP20
•Specification: LED display

Part Number

Configured Part Number is shown.

Part Number
CG1-024
CG1-024S
CG1-210
Part NumberMinimum order quantityVolume DiscountDays to Ship Supplementary explanation Input power supply Notes
1 Piece(s)Available

8 Days or more

Switch detection: 0.01–4 A/5–250 VAC, 0.01–4 A/5–30 VDCDC24VMAX power consumption: 2.0 W
1 Piece(s)Available

8 Days or more

Switch detection: 1–50 mA/5–30 VDCDC24VMAX power consumption: 2.0 W
1 Piece(s)Available

8 Days or more

Switch detection: 0.01–4 A/5–250 VAC, 0.01–4 A/5–30 VDCAC100 to AC240VMAX power consumption: 5.5 V

Loading...

  1. 1

Basic Information

Use application Switch (option, other) Type Pressure-sensitive switch controller Specifications LED display
Protection grade IP20

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.