(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indicator Light Mounting Hole φ16, φ22, φ30 (Part Numbers)

Indicator Light Mounting Hole φ16, φ22, φ30

Click this image to zoom it.

Move the mouse over the image to zoom

  • Indicator Light Mounting Hole φ16, φ22, φ30
  • Indicator Light Mounting Hole φ16, φ22, φ30
  • Indicator Light Mounting Hole φ16, φ22, φ30
  • Indicator Light Mounting Hole φ16, φ22, φ30
  • Indicator Light Mounting Hole φ16, φ22, φ30
  • Indicator Light Mounting Hole φ16, φ22, φ30
  • Indicator Light Mounting Hole φ16, φ22, φ30
  • Indicator Light Mounting Hole φ16, φ22, φ30
  • Indicator Light Mounting Hole φ16, φ22, φ30
  • Indicator Light Mounting Hole φ16, φ22, φ30
  • Indicator Light Mounting Hole φ16, φ22, φ30
  • Indicator Light Mounting Hole φ16, φ22, φ30
  • Indicator Light Mounting Hole φ16, φ22, φ30
  • Indicator Light Mounting Hole φ16, φ22, φ30
  • Indicator Light Mounting Hole φ16, φ22, φ30
  • Indicator Light Mounting Hole φ16, φ22, φ30
  • Indicator Light Mounting Hole φ16, φ22, φ30
  • Volume Discount

LED Illumination Model, Three Different Voltage Models Available

  • UL
  • c-UL
  • CSA
  • CE-Compliant
  • TUV
  • CCC


● Products for solder wire connection and those for screw terminal fastening are available.

·Because a transformer is mounted to 110 / 220V AC products, their shapes are different from the image. Refer to the outline drawing.

(i)Caution

Specifications

Indicator Light Mounting Hole φ16, φ22, φ30:Related Image

Model Number Mounting
Hole Ø
Shape Protective
Structure
Acquired Standards Terminal Specification
Group
24 VDC 110 VAC
with Transformer
220 VAC
with Transformer
Color UL cUL CSA TUV CE CCC
L1RF244 - - R
Red

G
Green

W
Milky White

Y
Yellow
Ø16 Rectangular
Flat Type
IP40 - Solder
Cum
Tab
A
L1RF246 - - IP65 Oilproof - B
L1SRF246 - - - C
- L1RF1104 L1RF2204 IP40 - A
- L1RF1106 L1RF2206 IP65 Oilproof - B
L1SF244 - - Conformal
Flat Type
IP40 - A
L1SF246 - - IP65 Oilproof - B
L1SSF246 - - - C
- L1SF1104 L1SF2204 IP40 - A
- L1SF1106 L1SF2206 IP65 Oilproof - B
L1CP244 - - Round
Protruding Type
IP40 - A
L1CP246 - - IP65 Oilproof - B
L1SCP246 - - - C
- L1CP1104 L1CP2204 IP40 - A
- L1CP1106 L1CP2206 IP65 Oilproof - B
L1D246 - - Round
Dome
- C
L2D24 - - Ø22 - M3.5
Screw
Terminal
D
L2D224 - - - E
- L2D110 L2D220 - D
- L2D2110 L2D2220 - E
L2CP24 - - Round
Protruding Type
- D
- L2CP110 L2CP220 -
L2SF24 - - Conformal
Flat Type
-
- L2SF110 L2SF220 -
L2RF24 - - Rectangular
Flat Type
-
- L2RF110 L2RF220 -
L3D24 - - Ø30 Round
Dome
- F
L3D224 - - - - G
- L3D110 L3D220 - F
- L3D2110 L3D2220 - - G
L3CP24 - - Round
Protruding Type
- F
- L3CP110 L3CP220 -
L3SF24 - - Conformal
Flat Type
-
- L3SF110 L3SF220 -
L3RF24 - - Rectangular
Flat Type
-
- L3RF110 L3RF220 -

More Information

Detailed Specifications 

Specification
Group
Rated
Insulation
Voltage
(Ui)
Lamp
Working
Voltage
Lamp
Rated
Voltage
Current Consumption
(LED Working Voltage 24 VDC)
Working
Temperature
Range
°C
Insulation
Resistance
500 VDC
Megger
Peak Voltage
VAC (1 minute)
Mass
g (Approx.)
Between
Charger and Ground
Between
Charging and Non-charging Parts
A
B
250 VAC / VDC 24 VDC 24 VDC DC14mA A
-20 ~ +55
B
-10 ~ +55
100

or more
2000 - 7 ~ 8
With Transformer
53
110 VAC 1.5VA
220 VAC
C 24 VAC / VDC 24 VAC / VDC R / G: AC / DC 7.5 mA
W / Y: AC 9 mA, DC 8.5 mA
-10 ~ +55 8 ~ 9
D
F
250 VAC / VDC
(with Transformer
600 VAC)
24 VAC / VDC 24 VAC / VDC AC12mA DC11mA -20 ~ +50 18 ~ 34
With Transformer
69 ~ 80
110 VAC 6 VAC 1.5VA
220 VAC
E
G
600V 24 VAC / VDC 24 VAC / VDC AC11mA DC10mA -25 ~ +50 - 2000 33 ~ 43
With Transformer
91 ~ 120
110 VAC 6 VAC / VDC R / W AC 8 mA, DC 7 mA
G / Y: AC 8 mA, DC 5.5 mA
220 VAC


Indicator Light Mounting Hole φ16, φ22, φ30:Related Image
Indicator Light Mounting Hole φ16, φ22, φ30:Related Image

Indicator Light Mounting Hole φ16, φ22, φ30:Related Image

Indicator Light Mounting Hole φ16, φ22, φ30:Related Image

Part Number
L1RF1104-W
L1RF1106-W
L1RF2204-W
L1RF2206-W
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting hole size Shape Color Rated voltage
(V)
Protection function (environmentally resistant) Representative standards Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
1 Piece(s)Available

8 Days or more

φ16Oblong Model[White] Milky White[Other] 110 VAC[Present] IP40CE / UL / TUV / CCC / CSA412472
1 Piece(s)Available

8 Days or more

φ16Oblong Model[White] Milky White[Other] 110 VAC[Present] IP65 OilproofCE / UL / TUV / CCC / CSA412472
1 Piece(s)Available

8 Days or more

φ16Oblong Model[White] Milky White[Other] 220 VAC[Present] IP40CE / UL / TUV / CCC / CSA412472
1 Piece(s)Available

8 Days or more

φ16Oblong Model[White] Milky White[Other] 220 VAC[Present] IP65 OilproofCE / UL / TUV / CCC / CSA412472

Loading...

  1. 1

Technical Data

Switch Outline Drawing Indicator

Switch Outline Drawing Indicator

Switch Terminal Arrangement Diagram

Switch Terminal Arrangement Diagram

Panel Hole Processing Diagram

Panel Hole Processing Diagram

Manufacturer Part No. / International Standard No. Correspondence Table

Listed Page Misumi Part Number Manufacturer Part Number UL, cUL CSA TUV CCC
Product Page L1RF244-* AH164-ZT*E3 E44592 LR20479 R9250089 2003010305071044
Product Page L1RF246-* AH165-ZT*E3 E44592 LR20479 R9250089 2003010305071044
Product Page L1SRF246-* DR16F0N-E3* E44592 - R50116762 2003010305071044
Product Page L1RF110*-* AH16*-ZT*H3 E44592 LR20479 R9250089 2003010305071044
Product Page L1RF220*-* AH16*-ZT*M3 E44592 LR20479 R9250089 2003010305071044
Product Page L1SF24*-* AH16*-ZS*E3 E44592 LR20479 R9250089 2003010305071044
Product Page L1SSF246-* DR16F0M-E3* E44592 - R50116762 2003010305071044
Product Page L1SF110*-* AH16*-ZS*H3 E44592 LR20479 R9250089 2003010305071044
Product Page L1SF220*-* AH16*-ZS*M3 E44592 LR20479 R9250089 2003010305071044
Product Page L1CP24*-* AH16*-Z*E3 E44592 LR20479 R9250089 2003010305071044
Product Page L1SCP246-* DR16E0L-E3* E44592 - R50116762 2003010305071044
Product Page L1CP110*-* AH16*-Z*H3 E44592 LR20479 R9250089 2003010305071044
Product Page L1CP220*-* AH16*-Z*M3 E44592 LR20479 R9250089 2003010305071044
Product Page L1D246-* DR16D0L-E3* E44592 - R50116762 2003010305071044
Product Page L2D24-* DR22D0L-E3* E44592 LR20479 R9551061 2003010305063383
Product Page L2D224-* APW222D* E68961 LR21451 - 2007010304226713
Product Page L2D110-* DR22D0L-H3* E44592 LR20479 R9551061 2003010305063383
Product Page L2D2110-* APW216D* E68961 LR21451 - 2007010304226713
Product Page L2D220-* DR22D0L-M3* E44592 LR20479 R9551061 2003010305063383
Product Page L2D2220-* APW226D* E68961 LR21451 - 2007010304226713
Product Page L2CP24-* DR22E3L-E3* E44592 LR20479 R9551061 2003010305063383
Product Page L2CP110-* DR22E3L-H3* E44592 LR20479 R9551061 2003010305063383
Product Page L2CP220-* DR22E3L-M3* E44592 LR20479 R9551061 2003010305063383
Product Page L2SF24-* DR22F3M-E3* E44592 LR20479 R9551061 2003010305063383
Product Page L2SF110-* DR22F3M-H3* E44592 LR20479 R9551061 2003010305063383
Product Page L2SF220-* DR22F3M-M3* E44592 LR20479 R9551061 2003010305063383
Product Page L2RF24-* DR22E3N-E3* E44592 LR20479 R9551061 2003010305063383
Product Page L2RF110-* DR22E3N-H3* E44592 LR20479 R9551061 2003010305063383
Product Page L2RF220-* DR22E3N-M3* E44592 LR20479 R9551061 2003010305063383
Product Page L3D24-* DR30D0L-E3* E44592 LR20479 R9551061 2003010305063487
Product Page L3D224-* APN122DN* E68961 LR21451 - 2005010305145658
Product Page L3D110-* DR30D0L-H3* E44592 LR20479 R9551061 2003010305063487
Product Page L3D2110-* APN116DN* E68961 LR21451 - 2005010305145658
Product Page L3D220-* DR30D0L-M3* E44592 LR20479 R9551061 2003010305063487
Product Page L3D2220-* APN126DN* E68961 LR21451 - 2005010305145658
Product Page L3CP24-* DR30E3L-E3* E44592 LR20479 R9551061 2003010305063487
Product Page L3CP110-* DR30E3L-H3* E44592 LR20479 R9551061 2003010305063487
Product Page L3CP220-* DR30E3L-M3* E44592 LR20479 R9551061 2003010305063487
Product Page L3SF24-* DR30F4M-E5* E44592 LR20479 R9551061 2003010305063487
Product Page L3SF110-* DR30F4M-H5* E44592 LR20479 R9551061 2003010305063487
Product Page L3SF220-* DR30F4M-M5* E44592 LR20479 R9551061 2003010305063487
Product Page L3RF24-* DR30F4N-E5* E44592 LR20479 R9551061 2003010305063487
Product Page L3RF110-* DR30F4N-H5* E44592 LR20479 R9551061 2003010305063487
Product Page L3RF220-* DR30F4N-M5* E44592 LR20479 R9551061 2003010305063487

Basic Information

Light Source LED

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.