(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Maruyasu Dengyo [Low Price] LED Pilot Light (IP65)

Maruyasu Dengyo [Low Price] LED Pilot Light (IP65)
  • Volume Discount

High-quality 25mm diameter push button switch with momentary contact structure.

[Features]
・Red, mushroom-shaped push-lock button.

Part Number
A30ILT100GLE
A30ILT200GLE
A30ILT200RLE
A30ILT200WLE
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSColor Rated voltage
(V)
1 Piece(s)Available

8 Days or more

10Green[Other] 100/110V
1 Piece(s)Available

8 Days or more

10Green[Other] 200/220V
1 Piece(s)Available

8 Days or more

10Red[Other] 200/220V
1 Piece(s)Available

8 Days or more

10White[Other] 200/220V

Loading...

  1. 1

Basic Information

Mounting hole size Φ 30 Shape Circular Protection function (environmentally resistant) Present
Light Source LED Dimension vertical(mm) 40 Dimension width(mm) 29.5
Dimension depth(mm) 65.5

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.