(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Maruyasu Dengyo
Small, LED bracket series indicator lamp from Maruyasu Dengyo with built in resistor.
[Features]
・Red or green lighting options.
Days to Ship: | Same day or more |
---|
Show Stock Products
Indicator Light Mounting Hole φ16, φ22, φ30
MISUMI
LED Illumination Model, Three Different Voltage Models Available
Days to Ship: | Same day or more |
---|
Show Stock Products
Maruyasu Dengyo [Low Price] LED Pilot Light (IP65)
Maruyasu Dengyo
High-quality 25mm diameter push button switch with momentary contact structure.
[Features]
・Red, mushroom-shaped push-lock button.
Days to Ship: | 8 Days or more |
---|
Tend Technology
•Protection function (environmentally resistant) : Present
•Light Source : LED
For complete product overview and details on Small Indicator Light (?22) (Tend Technology) see the sections below:
Days to Ship: | 8 Days or more |
---|
ESCO
[Product Specifications]
・Rated capacity-15A 300V
・Size-44x22.7x29(H)mm
・Description-Single-pole
Days to Ship: | 6 Days or more |
---|
ESCO
[Product Specifications]
・Rated capacity-15A 300V
・Single pole
・Size-44x22.7x29(H)mm
Days to Ship: | 6 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Specifications |
Mounting hole size |
Shape |
Color |
Rated voltage(V) |
Protection function (environmentally resistant) |
Light Source |
Representative standards |
Dimension vertical(mm) |
Dimension width(mm) |
Dimension depth(mm) |
Brand | Maruyasu Dengyo | MISUMI | Maruyasu Dengyo | Tend Technology | ESCO | ESCO |
---|---|---|---|---|---|---|
Product Series | ||||||
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 6 Days or more | 6 Days or more |
Specifications |
| |||||
Mounting hole size | Other | Φ 16 / Φ 22 / Φ 30 | Φ 30 | Φ 22 | - | - |
Shape | Circular | Circular / Corner / Elongated | Circular | Circular | - | - |
Color | Red / Green | Red / Yellow / Green / White | Red / Green / White | Red / Yellow / Green | - | - |
Rated voltage(V) | Other | DC24V ~ Other | Other | AC/DC24V | - | - |
Protection function (environmentally resistant) | None | Present | Present | Present | - | - |
Light Source | LED | LED | LED | LED | - | - |
Representative standards | - | CE / UL / CUL / TUV / CCC / CSA | - | - | - | - |
Dimension vertical(mm) | - | 18 ~ 41 | 40 | 30 | - | - |
Dimension width(mm) | Φ 8.5 | 18 ~ 41 | 29.5 | 30 | - | - |
Dimension depth(mm) | 33.5 | 34 ~ 84.5 | 65.5 | 64.5 | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy