(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Indicator Light (⌀22)

Small Indicator Light (⌀22)
  • Volume Discount

•Protection function (environmentally resistant) : Present
•Light Source : LED
For complete product overview and details on Small Indicator Light (?22) (Tend Technology) see the sections below:

PDF

 

Part Number
TT2P7GL
TT2P7OL
TT2P7RL
Part NumberMinimum order quantityVolume DiscountDays to Ship Color
1 Piece(s)Available

8 Days or more

Green
1 Piece(s)Available

8 Days or more

Yellow
1 Piece(s)Available

8 Days or more

Red

Loading...

  1. 1
 

Basic Information

Mounting hole size 22.4 Shape Circular Rated voltage(V) AC/DC24V
Protection function (environmentally resistant) IP65 Light Source LED Dimension vertical(mm) 30
Dimension width(mm) 30 Dimension depth(mm) 64.5 Rated insulation voltage(V) 600
Rated electric current(A) 10 Operating temperature range(℃) -20 to +60 Insulation resistance(MΩ) 100 or more

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.