(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
LED Illumination Model, Three Different Voltage Models Available
● Products for solder wire connection and those for screw terminal fastening are available.
·Because a transformer is mounted to 110 / 220V AC products, their shapes are different from the image. Refer to the outline drawing.
Part Number
Configured Part Number is shown.
Model Number | Mounting Hole Ø |
Shape | Protective Structure |
Acquired Standards | Terminal | Specification Group |
||||||||
24 VDC | 110 VAC with Transformer |
220 VAC with Transformer |
Color | UL | cUL | CSA | TUV | CE | CCC | |||||
L1RF244 | - | - | R Red G Green W Milky White Y Yellow |
Ø16 | Rectangular Flat Type |
IP40 | ● | - | ● | ● | ● | ● | Solder Cum Tab |
A |
L1RF246 | - | - | IP65 Oilproof | ● | - | ● | ● | ● | ● | B | ||||
L1SRF246 | - | - | ● | ● | - | ● | ● | ● | C | |||||
- | L1RF1104 | L1RF2204 | IP40 | ● | - | ● | ● | ● | ● | A | ||||
- | L1RF1106 | L1RF2206 | IP65 Oilproof | ● | - | ● | ● | ● | ● | B | ||||
L1SF244 | - | - | Conformal Flat Type |
IP40 | ● | - | ● | ● | ● | ● | A | |||
L1SF246 | - | - | IP65 Oilproof | ● | - | ● | ● | ● | ● | B | ||||
L1SSF246 | - | - | ● | ● | - | ● | ● | ● | C | |||||
- | L1SF1104 | L1SF2204 | IP40 | ● | - | ● | ● | ● | ● | A | ||||
- | L1SF1106 | L1SF2206 | IP65 Oilproof | ● | - | ● | ● | ● | ● | B | ||||
L1CP244 | - | - | Round Protruding Type |
IP40 | ● | - | ● | ● | ● | ● | A | |||
L1CP246 | - | - | IP65 Oilproof | ● | - | ● | ● | ● | ● | B | ||||
L1SCP246 | - | - | ● | ● | - | ● | ● | ● | C | |||||
- | L1CP1104 | L1CP2204 | IP40 | ● | - | ● | ● | ● | ● | A | ||||
- | L1CP1106 | L1CP2206 | IP65 Oilproof | ● | - | ● | ● | ● | ● | B | ||||
L1D246 | - | - | Round Dome |
● | ● | - | ● | ● | ● | C | ||||
L2D24 | - | - | Ø22 | ● | - | ● | ● | ● | ● | M3.5 Screw Terminal |
D | |||
L2D224 | - | - | ● | - | ● | ● | ● | ● | E | |||||
- | L2D110 | L2D220 | ● | - | ● | ● | ● | ● | D | |||||
- | L2D2110 | L2D2220 | ● | - | ● | ● | ● | ● | E | |||||
L2CP24 | - | - | Round Protruding Type |
● | - | ● | ● | ● | ● | D | ||||
- | L2CP110 | L2CP220 | ● | - | ● | ● | ● | ● | ||||||
L2SF24 | - | - | Conformal Flat Type |
● | - | ● | ● | ● | ● | |||||
- | L2SF110 | L2SF220 | ● | - | ● | ● | ● | ● | ||||||
L2RF24 | - | - | Rectangular Flat Type |
● | - | ● | ● | ● | ● | |||||
- | L2RF110 | L2RF220 | ● | - | ● | ● | ● | ● | ||||||
L3D24 | - | - | Ø30 | Round Dome |
● | - | ● | ● | ● | ● | F | |||
L3D224 | - | - | ● | - | ● | - | ● | ● | G | |||||
- | L3D110 | L3D220 | ● | - | ● | ● | ● | ● | F | |||||
- | L3D2110 | L3D2220 | ● | - | ● | - | ● | ● | G | |||||
L3CP24 | - | - | Round Protruding Type |
● | - | ● | ● | ● | ● | F | ||||
- | L3CP110 | L3CP220 | ● | - | ● | ● | ● | ● | ||||||
L3SF24 | - | - | Conformal Flat Type |
● | - | ● | ● | ● | ● | |||||
- | L3SF110 | L3SF220 | ● | - | ● | ● | ● | ● | ||||||
L3RF24 | - | - | Rectangular Flat Type |
● | - | ● | ● | ● | ● | |||||
- | L3RF110 | L3RF220 | ● | - | ● | ● | ● | ● |
Detailed Specifications
Specification Group |
Rated Insulation Voltage (Ui) |
Lamp Working Voltage |
Lamp Rated Voltage |
Current Consumption (LED Working Voltage 24 VDC) |
Working Temperature Range °C |
Insulation Resistance 500 VDC Megger |
Peak Voltage VAC (1 minute) |
Mass g (Approx.) |
|
Between Charger and Ground |
Between Charging and Non-charging Parts |
||||||||
A B |
250 VAC / VDC | 24 VDC | 24 VDC | DC14mA | A -20 ~ +55 B -10 ~ +55 |
100 MΩ or more |
2000 | - | 7 ~ 8 With Transformer 53 |
110 VAC | 1.5VA | ||||||||
220 VAC | |||||||||
C | 24 VAC / VDC | 24 VAC / VDC | R / G: AC / DC 7.5 mA W / Y: AC 9 mA, DC 8.5 mA |
-10 ~ +55 | 8 ~ 9 | ||||
D F |
250 VAC / VDC (with Transformer 600 VAC) |
24 VAC / VDC | 24 VAC / VDC | AC12mA DC11mA | -20 ~ +50 | 18 ~ 34 With Transformer 69 ~ 80 |
|||
110 VAC | 6 VAC | 1.5VA | |||||||
220 VAC | |||||||||
E G |
600V | 24 VAC / VDC | 24 VAC / VDC | AC11mA DC10mA | -25 ~ +50 | - | 2000 | 33 ~ 43 With Transformer 91 ~ 120 |
|
110 VAC | 6 VAC / VDC | R / W AC 8 mA, DC 7 mA G / Y: AC 8 mA, DC 5.5 mA |
|||||||
220 VAC |
Part Number |
---|
L1SF1104-W |
L1SF1106-W |
L1SF2204-W |
L1SF2206-W |
Loading...
Technical Data
Switch Outline Drawing Indicator
Switch Terminal Arrangement Diagram
Panel Hole Processing Diagram
Manufacturer Part No. / International Standard No. Correspondence Table
Light Source | LED |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy