(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Emergency-Stop Switch Conforming to Various Standards
● Sold only as a optional set of nameplate and guard at an extra charge
● For the International Standard number, see >>Click here.
● For the manufacturer number, see >>Click here.
· Refer to the detailed specifications below for the usage condition rating of each switch circuit.
· The guard is for semiconductor manufacturing equipment based on SEMI standards. It cannot be used for other applications since its use is not recognized by European machinery directives, IEC60204-1, or JIS B9960-1.
Part Number
Configured Part Number is shown.
Optional Items at Extra Charge * Note 1 | Symbol |
Nameplate (EMERGENCY STOP) | DA |
Nameplate (EMERGENCY STOP) | DB |
Guard * Note 2 | G |
Note 1: Nameplate and guard cannot be used together.
Note 2: Guards for Ø30 mounting holes are not available. Only those for Ø16 or 22 are available.
Model Number | Mounting Hole Ø | Mounting Hole Size | Configuration | Structure | Short Body | Protective Structure |
Acquired Standards | Terminal | Specification Group |
||||||
UL | cUL | CSA | TUV | CE | CCC | DEMKO | |||||||||
EBS1201 | 16 | Ø 29 |
1b | Separation | ● | Panel Front Surface IP65 |
● | ● | - | ● | ● | ● | - | Solder | A |
EBS1202 | 2b | ● | ● | ● | - | ● | ● | ● | - | ||||||
EBS1211 | 1a1b | ● | ● | ● | - | ● | ● | ● | - | ||||||
EBS1204 | 4b | ● | ● | ● | - | ● | ● | ● | - | ||||||
EBS1401 | Ø 40 |
1b | ● | ● | ● | - | ● | ● | ● | - | |||||
EBS1402 | 2b | ● | ● | ● | - | ● | ● | ● | - | ||||||
EBS1411 | 1a1b | ● | ● | ● | - | ● | ● | ● | - | ||||||
EBS1401EMO | 1b | ● | ● | ● | - | ● | ● | ● | - | ||||||
EBB2201 | 22 | Ø 29 |
1b | - | ● | - | ● | ● | ● | ● | - | M3.5 Screw Terminal |
B | ||
EBB2202 | 2b | - | ● | - | ● | ● | ● | ● | - | ||||||
EBB2211 | 1a1b | - | ● | - | ● | ● | ● | ● | - | ||||||
EB2402 | Ø 40 |
2b | Integrated | - | ● | ● | - | - | ● | ● | ● | C | |||
EB2411 | 1a1b | - | ● | ● | - | - | ● | ● | ● | ||||||
EBB2401 | 1b | Separation | - | ● | - | ● | ● | ● | ● | - | B | ||||
EBB2402 | 2b | - | ● | - | ● | ● | ● | ● | - | ||||||
EBB2411 | 1a1b | - | ● | - | ● | ● | ● | ● | - | ||||||
EBS2401 | 1b | ● | ● | ● | - | ● | ● | ● | - | D | |||||
EBS2402 | 2b | ● | ● | ● | - | ● | ● | ● | - | ||||||
EBS2411 | 1a1b | ● | ● | ● | - | ● | ● | ● | - | ||||||
EBS2404 | 4b | ● | ● | ● | - | ● | ● | ● | - | ||||||
EBB2411EMO | 1a1b | - | ● | - | ● | ● | ● | ● | - | B | |||||
EB3402 | 30 | 2b | Integrated | - | ● | ● | - | - | ● | ● | ● | C | |||
EB3411 | 1a1b | - | ● | ● | - | - | ● | ● | ● | ||||||
EBS3401 | 1b | Separation | ● | ● | ● | - | ● | ● | - | - | D | ||||
EBS3402 | 2b | ● | ● | ● | - | ● | ● | - | - | ||||||
EBS3411 | 1a1b | ● | ● | ● | - | ● | ● | - | - | ||||||
EBS3404 | 4b | ● | ● | ● | - | ● | ● | - | - |
Detailed Specifications
Specification Group |
Switch Circuit Ratings | Working Temperature Range |
Insulation Resistance 500 VDC Megger |
Overvoltage Category |
Durability | Mass g (Approx.) |
||||||||||
Rated Insulation Voltage (Ui) |
Rated Conducting Current (lth) |
Rated Working Voltage (Ue) |
Rated Working Current | |||||||||||||
Main Contact | Monitor Contact | |||||||||||||||
AC 50 / 60 Hz | DC | AC 50 / 60 Hz | DC | |||||||||||||
Resistive Load (AC-12) |
Inductive Load (AC-15) |
Resistive Load (DC-12) |
Inductive Load (DC-13) |
Resistive Load (AC-12) |
Inductive Load (AC-15) |
Resistive Load (DC-12) |
Inductive Load (DC-13) |
|||||||||
A | 300V | 5A | 30V | - | - | 2A | 1A | - | - | 2A | 1A | -25 ~ +60°C |
100 MΩ or more |
II | Mechanical 250,000 Times or more Electrical 100,000 Times or more |
Operation Part Ø29 - 23 g Ø40 - 28 g |
125V | 3A | 1.5A | 0.4A | 0.22A | 1.2A | 0.6A | 0.4A | 0.22A | ||||||||
250V | 3A | 1.5A | 0.2A | 0.1A | 0.6A | 0.3A | 0.2A | 0.1A | ||||||||
B | 600V | 10A | 24V | 10A | 10A | 8A | 4A | - | - | - | - | - | Mechanical / Electrical 500,000 Times or more |
Operation Part Ø29 - 76 g Ø40 - 99 g |
||
110V | 10A | 5A | 2.2A | 1.1A | - | - | - | - | ||||||||
220V | 6A | 3A | 1.1A | 0.6A | - | - | - | - | ||||||||
C | 250V | 10A | 24V | 6A | 6A | 6A | 1.5A | - | - | - | - | - | Mechanical 250,000 Times or more Electrical 100,000 Times or more |
Mounting Hole Ø22 - 49 g Ø30 - 58 g |
||
110V | 3A | 3A | 2A | 0.3A | - | - | - | - | ||||||||
220V | 3A | 3A | 1A | 0.15A | - | - | - | - | ||||||||
D | 5A | 30V | - | - | 2A | 1A | - | - | 2A | 1A | II | Mounting Hole Ø22 - 72 g Ø30 - 83 g |
||||
125V | 5A | 3A | 0.4A | 0.22A | 1.2A | 0.6A | 0.4A | 0.22A | ||||||||
250V | 3A | 1.5A | 0.2A | 0.1A | 0.6A | 0.3A | 0.2A | 0.1A |
Loading...
Technical Data
Switch Outline Drawing Emergency Stop
Switch Terminal Arrangement Diagram
Panel Hole Processing Diagram
Manufacturer Part No. / International Standard No. Correspondence Table
Type | Non-illumination Emergency Stop | Protection function (environmentally resistant) | Panel Front Side IP65 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy