(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pushbutton Switches - Non-Illuminated, φ30 mm Mounting Hole, Economy Model

Pushbutton Switches - Non-Illuminated, φ30 mm Mounting Hole, Economy Model
  • New Products
  • Volume Discount

Inexpensive and high quality push button switch φ30. Made in Japan.

・ Mounting Hole φ30 Momentary

・ Mushroom Type

・ Ring Material Metal

 

Part Number

Configured Part Number is shown.

A30PD01R

Part Number
A30PD01R
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Drawing

Pushbutton Switch Ø 30:Related Image

Basic Information

Type Non-illumination Push Button Shape Mushroom Card included N/A
Terminal shape Screw Terminal Mounting hole φ30 Contact configuration 1b
Push button operation Momentary Button color Red Dimension vertical(mm) 37
Dimension width(mm) 29.5 Dimension depth(mm) 65 Cover (Availability) N/A

Please check the type/dimensions/specifications of the part A30PD01R in the Pushbutton Switches - Non-Illuminated, φ30 mm Mounting Hole, Economy Model series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.