(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Emergency Stop Switches - Non-Illuminated, Configurable Mounting Hole (Part Numbers)

Emergency Stop Switches - Non-Illuminated, Configurable Mounting Hole

Click this image to zoom it.

Move the mouse over the image to zoom

  • Emergency Stop Switches - Non-Illuminated, Configurable Mounting Hole
  • Emergency Stop Switches - Non-Illuminated, Configurable Mounting Hole
  • Emergency Stop Switches - Non-Illuminated, Configurable Mounting Hole
  • Emergency Stop Switches - Non-Illuminated, Configurable Mounting Hole
  • Emergency Stop Switches - Non-Illuminated, Configurable Mounting Hole
  • Emergency Stop Switches - Non-Illuminated, Configurable Mounting Hole
  • Emergency Stop Switches - Non-Illuminated, Configurable Mounting Hole
  • Emergency Stop Switches - Non-Illuminated, Configurable Mounting Hole
  • Emergency Stop Switches - Non-Illuminated, Configurable Mounting Hole
  • Emergency Stop Switches - Non-Illuminated, Configurable Mounting Hole
  • Emergency Stop Switches - Non-Illuminated, Configurable Mounting Hole
  • Emergency Stop Switches - Non-Illuminated, Configurable Mounting Hole
  • Volume Discount

Emergency-Stop Switch Conforming to Various Standards

  • UL
  • c-UL
  • CSA
  • CE-Compliant
  • TUV
  • CCC
  • DEMKO


● Sold only as a optional set of nameplate and guard at an extra charge
● For the International Standard number, see >>Click here.
● For the manufacturer number, see >>Click here.

· Refer to the detailed specifications below for the usage condition rating of each switch circuit.
· The guard is for semiconductor manufacturing equipment based on SEMI standards. It cannot be used for other applications since its use is not recognized by European machinery directives, IEC60204-1, or JIS B9960-1.

Specifications

Non-illuminated Emergency Stop Switch Mounting Hole φ16, φ22, φ30 :Related Image

Optional Items at Extra Charge * Note 1 Symbol
Nameplate (EMERGENCY STOP) DA
Nameplate (EMERGENCY STOP) DB
Guard * Note 2 G

Note 1: Nameplate and guard cannot be used together.
Note 2: Guards for Ø30 mounting holes are not available. Only those for Ø16 or 22 are available.

Model Number Mounting Hole Ø Mounting Hole Size Configuration Structure Short Body Protective
Structure
Acquired Standards Terminal Specification
Group
UL cUL CSA TUV CE CCC DEMKO
EBS1201 16 Ø
29
1b Separation Panel
Front Surface
IP65
- - Solder A
EBS1202 2b - -
EBS1211 1a1b - -
EBS1204 4b - -
EBS1401 Ø
40
1b - -
EBS1402 2b - -
EBS1411 1a1b - -
EBS1401EMO 1b - -
EBB2201 22 Ø
29
1b - - - M3.5
Screw
Terminal
B
EBB2202 2b - - -
EBB2211 1a1b - - -
EB2402 Ø
40
2b Integrated - - - C
EB2411 1a1b - - -
EBB2401 1b Separation - - - B
EBB2402 2b - - -
EBB2411 1a1b - - -
EBS2401 1b - - D
EBS2402 2b - -
EBS2411 1a1b - -
EBS2404 4b - -
EBB2411EMO 1a1b - - - B
EB3402 30 2b Integrated - - - C
EB3411 1a1b - - -
EBS3401 1b Separation - - - D
EBS3402 2b - - -
EBS3411 1a1b - - -
EBS3404 4b - - -

More Information

Detailed Specifications

Specification
Group
Switch Circuit Ratings Working
Temperature
Range
Insulation
Resistance
500
VDC
Megger
Overvoltage
Category
Durability Mass
g (Approx.)
Rated
Insulation
Voltage
(Ui)
Rated
Conducting
Current
(lth)
Rated
Working
Voltage
(Ue)
Rated Working Current
Main Contact Monitor Contact
AC 50 / 60 Hz DC AC 50 / 60 Hz DC
Resistive Load
(AC-12)
Inductive Load
(AC-15)
Resistive Load
(DC-12)
Inductive Load
(DC-13)
Resistive Load
(AC-12)
Inductive Load
(AC-15)
Resistive Load
(DC-12)
Inductive Load
(DC-13)
A 300V 5A 30V - - 2A 1A - - 2A 1A -25
~
+60°C
100

or more
II Mechanical 250,000 Times or more
Electrical 100,000 Times or more
Operation Part
Ø29 - 23 g
Ø40 - 28 g
125V 3A 1.5A 0.4A 0.22A 1.2A 0.6A 0.4A 0.22A
250V 3A 1.5A 0.2A 0.1A 0.6A 0.3A 0.2A 0.1A
B 600V 10A 24V 10A 10A 8A 4A - - - - - Mechanical
/ Electrical
500,000 Times or more
Operation Part
Ø29 - 76 g
Ø40 - 99 g
110V 10A 5A 2.2A 1.1A - - - -
220V 6A 3A 1.1A 0.6A - - - -
C 250V 10A 24V 6A 6A 6A 1.5A - - - - - Mechanical
250,000 Times
or more
Electrical
100,000 Times
or more
Mounting Hole
Ø22 - 49 g
Ø30 - 58 g
110V 3A 3A 2A 0.3A - - - -
220V 3A 3A 1A 0.15A - - - -
D 5A 30V - - 2A 1A - - 2A 1A II Mounting Hole
Ø22 - 72 g
Ø30 - 83 g
125V 5A 3A 0.4A 0.22A 1.2A 0.6A 0.4A 0.22A
250V 3A 1.5A 0.2A 0.1A 0.6A 0.3A 0.2A 0.1A



Non-illuminated Emergency Stop Switch Mounting Hole φ16, φ22, φ30 :Related ImageNon-illuminated Emergency Stop Switch Mounting Hole φ16, φ22, φ30 :Related Image
Non-illuminated Emergency Stop Switch Mounting Hole φ16, φ22, φ30 :Related Image
Non-illuminated Emergency Stop Switch Mounting Hole φ16, φ22, φ30 :Related Image

Part Number
EBS2402
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape Card included Name plate Terminal shape Mounting hole Contact configuration Representative standards Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Current Capacity at 110 VAC
(A)
Current Capacity at 24 VDC
(A)
Current Capacity at 125 VAC
(A)
Current Capacity at 30 VDC
(A)
Operation Unit Sizes (Mushroom)
1 Piece(s)Available

8 Days or more

Mushroom TypeN/AN/AScrew Terminalφ222bCE / UL / CUL / TUV / CCC404080.7--52φ40

Loading...

  1. 1

Technical Data

Switch Outline Drawing Emergency Stop

Switch Outline Drawing Emergency Stop

Switch Terminal Arrangement Diagram

Switch Terminal Arrangement Diagram

Panel Hole Processing Diagram

Panel Hole Processing Diagram

Manufacturer Part No. / International Standard No. Correspondence Table

Listed Page Misumi Part Number Manufacturer Part Number UL, cUL CSA TUV CCC
Product Page ELS12** XA1E-LV3**Q4R E68961 / E305148 - - 2005010305150899
Product Page ELS14** XA1E-LV4**Q4R E68961 / E305148 - - 2005010305150899
Product Page EL24** HW1E-LV4**Q4R E55996 - - 2004010305132908
Product Page ELS24** XW1E-LV4**Q4MR E68961 / E305148 - - 2005010305150897
Product Page EL34** HN1E-LV4**Q4R E55996 - - 2004010305132910
Product Page ELS34** XN1E-LV4**Q4MR E305148 - - -
Product Page EBS12** XA1E-BV3**R E68961 / E305148 - - 2005010305150899
Product Page EBS14** XA1E-BV4**R E68961 / E305148 - - 2005010305150899
Product Page EBS1401EG XA1E-BV401RH-EMO
(body only)
E68961 / E305148 - - 2005010305150899
Product Page EBB22** HW1B-V3**R E68961 LR92374 - 2005103050145656
Product Page EB24** HW1E-BV4**R E55996 - - 2004010305132908
Product Page EBB24** HW1B-V4**R E68961 LR92374   2005103050145656
Product Page EBS24** XW1E-BV4**MR E68961 / E305148 - - 2005010305150897
Product Page EBS2411EG HW1B-V411R-EMO
(body only)
E68961 / E305148 - - 2005010305150897
Product Page EB34** HN1E-BV4**R E55996 - - 2004010305132910
Product Page EBS34** XN1E-BV4**MR E305148 - - -

Basic Information

Type Non-illumination Emergency Stop Protection function (environmentally resistant) Panel Front Side IP65

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.