(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Pendant Switch, VP103 Series, Dedicated Holder

Small Pendant Switch, VP103 Series, Dedicated Holder
  • Volume Discount

•Use Application: Switch (option, other)
•Dimension Vertical Mm: 116
•Dimension Width Mm: 56
•Dimension Depth Mm: 40.5

Part Number

Configured Part Number is shown.

Part Number
VPHL03
VPHL03W
Part NumberMinimum order quantityVolume DiscountDays to Ship Specifications
1 Piece(s)Available

6 Days or more

Ivory
1 Piece(s)Available

10 Days or more

White

Loading...

  1. 1

Basic Information

Use application Switch (option, other) Dimension vertical (mm) 116 Dimension width (mm) 56
Dimension depth (mm) 40.5

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.