(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Dai Ichi electronics company (DDK) make.IP67-Compatible. Panel-mount, CM10 connector
Part Number
Configured Part Number is shown.
Model Number | Type | Number of Cores | Weight (g) |
M-CM10-R2P-D6 | D6 (For Mitsubishi) | 2 | 9 |
M-CM10-R10P-D6 | 10 | 10 | |
M-CM10-R2P-D | D (For Yaskawa) | 2 | 9 |
M-CM10-R10P-D | 10 | 10 |
Part Number |
---|
M-CM10-R2P-D |
M-CM10-R2P-D6 |
Part Number |
---|
Loading...
One-touch Waterproof Compact for Servo (CM10)
Features
Common Specifications
General Specifications
Specification Item | Specification and Performance | |
---|---|---|
2-core | 10-core | |
Rated Current | 3 A or less / Contact (#22 Size) | 3 A or less / Contact (#22 Size) |
Rated Voltage | 200 VAC or less | 200 VAC or less |
Peak Voltage | 1,500 VAC (r.m.s) / for 1 min | 900 VAC (r.m.s) / for 1 min |
Insulation Resistance | 1000 MΩ or more (500 VDC) | 1000 MΩ or more (500 VDC) |
Operating Temperature Range | -25 ~ +85°C | -25 ~ +85°C |
Contact Size | #22 | #22 |
Waterproofing | IP67 (When Mated) | IP67 (When Mated) |
Compatible Electric Wire | AWG16 or less (Plug: Soldered) | AWG20 or less (Plug: Soldered) |
Material / Finish
Item | Materials | Finish |
---|---|---|
Contact * Without pre-soldering | Copper Alloy | Gold Plate |
Insulator | Synthetic Resin | Black |
Retainer Ring | Stainless Steel | - |
Shell | Zinc Alloy | Nickel-plated (D6 Type) Black Trivalent Chromate (D Type) |
Coupling Nut | ||
Barrel | ||
End Bell | ||
Assembly Nut | ||
Earth Lug | Copper Alloy | Gold Plate |
O-ring | Synthetic Rubber | Black |
Cable Clamp | Synthetic Resin | White Color |
Connector shape | Round Model | Connector series initials | A / B / C | A/B/C | CM10 |
---|---|---|---|---|---|
Applicable pin/contact | Male (Plug) | Number of cores | 2 | Application | Cable-to-panel Mount |
Allowable Current(A) | 3 | Allowable Voltage(V) | 200 | Wire connection method | Solder |
Connection direction | Straight | IP Rating | Yes | Detaching Method | One-touch |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy