(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Power supply harness with customizable length.
Part Number
Configured Part Number is shown.
Compatible Amplifier | Compatible Motor | Outline Image | Model | Cable Type |
MV-□□ (For Power Supply) | MV-M□□ | (1) For Direct Connection | SVPK-MV1 | A (For Movable) 0.2 ~ 20m |
MV-□□ (For Brake) | MV-B□□ | (2) For Direct Connection | SVPK-MV1B |
Compatible Amplifier | Compatible Motor | Outline Image | Model | Cable Type |
MV-□□ (For Power Supply) | MV-M□□ | (3) One end cut off | SVPK-MV1-HM | A (For Movable) 0.2 ~ 20m |
MV-□□ (For Brake) | MV-B□□ | (4) One end cut off | SVPK-MV1B-HM |
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
Part Number |
---|
SVPK-MV1-A-[0.2-20/0.1] |
SVPK-MV1-HM-A-[0.2-20/0.1] |
SVPK-MV1B-A-[0.2-20/0.1] |
SVPK-MV1B-HM-A-[0.2-20/0.1] |
Loading...
Supported equipment | Servo | Connector Shape | Straight | Cable Model | Mobile |
---|---|---|---|---|---|
Shield | N/A | Compatible Amplifier | MV-□□ | Cable Length Specified Range | 0.2 ~ 20 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy