(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Cable length can be freely specified for use of Mitsubishi Q series cable.
● As well as the straight model, extensive variations such as the angle model and 300V cable model are available.
● Refer to the product page for more details.
Component Page
>>Click here
How to order
1: Choose the applicable cable model number from the PLC unit / cable shapes listed in the table below.
2: Specify the model number (length) in increments of 0.1 m from 0.2 m to 50 m for (1), (2), (4) and from 0.2 m to 10 m for (5).
* For the part number in the table, because there is either a special line for "-X-○○○○○○○" (custom number) or a signal name printed on the mark tube, be sure that the custom number is provided.
(Straight connection or pin number printing when there is no custom number)
Part Number
Enter Part Number
To confirm with applicable discounts and Days to ship, please quote.
(1) One end cut off | (2) Dual-end connectors | (3) Applicable cables (1m terminal block set) | ||
●Refer to the respective product page for angle types and different cable types. ●Refer to Connection Diagram Page for wire colors. |
●Refer to the respective product page for angle types and different cable types. ●Can be used together with applicable terminal blocks. |
●A set of terminal blocks with recommended connector and suitable cable. |
1 Set Unit 1 Piece Unit
PLC Model Number | (1) One end cut off | (2) Dual-end connectors | Connection Diagram Page |
(3) Applicable cables (1m terminal block set) | |
Model Number | Model Number | Model Number | |||
Program Transfer |
Q Series CPU |
NSDU-SMD6-F-9-(Length)-X-PLC0302 | |||
Input Unit |
QX41 QX41-S1 QX71 QX42 QX42-S1 QX72 QX82 QX82-S1 |
NFCN-S-SO-SB-40-(Length) | NFCN-SS-SO-SB-40-(Length) | >>Click here | GRPTS-F40-M40-1-M3SET |
QX81 | NSDJ-S-SB-37-(Length) | NSDJ-SS-SB-37-(Length) | >>Click here | ||
Output Unit |
QY41P QY71 QY42P QY82P |
NFCN-S-SO-SB-40-(Length) | NFCN-SS-SO-SB-40-(Length) | >>Click here | GRPTS-F40-M40-1-M3SET |
QY81P | NSDJ-S-SB-37-(Length) | NSDJ-SS-SB-37-(Length) | >>Click here | ||
I/O Unit |
QH42P QX41Y41P |
NFCN-S-SO-SB-40-(Length) | NFCN-SS-SO-SB-40-(Length) | >>Click here | GRPTS-F40-M40-1-M3SET |
Positioning Unit |
QD70P4 QD70P8 QD75P1 QD75P2 QD75P4 QD75D1 QD75D2 QD75D4 QD75M1 QD75M2 QD75M4 |
NFCN-S-SO-SB-40-(Length) | NFCN-SS-SO-SB-40-(Length) | >>Click here | GRPTS-F40-M40-1-SET |
Fast Counter Unit |
QD62 QD62D QD62E |
NFCN-S-SO-SB-40-(Length) | NFCN-SS-SO-SB-40-(Length) | >>Click here | GRPTS-F40-M40-1-SET |
Motion Controller |
Q172LX Q173PX Q173PX-S1 |
NFCN-S-SO-SB-40-(Length) | NFCN-SS-SO-SB-40-(Length) | >>Click here | GRPTS-F40-M40-1-SET |
Q172EX Q172EX-S1 Q172EX-S2 |
SHPF-H-SB-20-(Length) | SHPF-HH-SB-20-(Length) | >>Click here |
Type Description | |
*T | Mark Tube Only |
*Y | With Y Terminal Mark Tube |
*R | Round Terminal With Mark Tube ((5) Only) |
(4) With Y terminal | (5) With loose wires & mark tube | ||
●A cable that comes with a Y terminal and mark tube with PLC signal names. ●For angle types and differently shaped types, see the pages for each product. |
●A cable that comes with mark tube with PLC signal names. ●For angle types and differently shaped types, see the pages for each product. |
PLC full view
>>Click here
· By changing the type, you can select the terminal machining. (Refer to the above figure "Type Description" for the selectable type)
Example: NFCN-SY-SO-SB-40(Length)-X-PLC0001 (with Y terminal) NFCN-ST-SO-SB-40(Length)-X-PLC0001 (mark tube only)
PLC Model Number | (4) With Y terminal | (5) With loose wires & mark tube | Connection Diagram Page |
||
Model Number | Model Number | ||||
Input Unit |
QX41 QX41-S1 QX71 |
NFCN-SY-SO-SB-40-(Length)-X-PLC0001 | BHFCN-ST-B-40-(Length)-X-PLC0001 | >>Click here | |
QX42 QX42-S1 QX72 QX82 QX82-S1 |
Input 1 | NFCN-SY-SO-SB-40-(Length)-X-PLC0003 | BHFCN-ST-B-40-(Length)-X-PLC0003 | ||
Input 2 | NFCN-SY-SO-SB-40-(Length)-X-PLC0004 | BHFCN-ST-B-40-(Length)-X-PLC0004 | |||
QX81 | NSDJ-SY-SB-37-(Length)-X-PLC0002 | BSDJ-ST-B-37-(Length)-X-PLC0002 | |||
Output Unit |
QY41P | NFCN-SY-SO-SB-40-(Length)-X-PLC0005 | BHFCN-ST-B-40-(Length)-X-PLC0005 | >>Click here | |
QY71 | NFCN-SY-SO-SB-40-(Length)-X-PLC0006 | BHFCN-ST-B-40-(Length)-X-PLC0006 | >>Click here | ||
QY42P | Output 1 | NFCN-SY-SO-SB-40-(Length)-X-PLC0008 | BHFCN-ST-B-40-(Length)-X-PLC0008 | ||
Output 2 | NFCN-SY-SO-SB-40-(Length)-X-PLC0009 | BHFCN-ST-B-40-(Length)-X-PLC0009 | |||
QY81P | NSDJ-SY-SB-37-(Length)-X-PLC0007 | BSDJ-ST-B-37-(Length)-X-PLC0007 | >>Click here | ||
QY82P | Output 1 | NFCN-SY-SO-SB-40-(Length)-X-PLC0401 | BHFCN-ST-B-40-(Length)-X-PLC0401 | >>Click here | |
Output 2 | NFCN-SY-SO-SB-40-(Length)-X-PLC0402 | BHFCN-ST-B-40-(Length)-X-PLC0402 | |||
I/O Unit |
QH42P | Input | NFCN-SY-SO-SB-40-(Length)-X-PLC0010 | BHFCN-ST-B-40-(Length)-X-PLC0010 | >>Click here |
Output | NFCN-SY-SO-SB-40-(Length)-X-PLC0011 | BHFCN-ST-B-40-(Length)-X-PLC0011 | |||
Positioning Unit |
QD70P4 | NFCN-SY-SO-SB-40-(Length)-X-PLC0012 | BHFCN-ST-B-40-(Length)-X-PLC0012 | >>Click here | |
QD70P8 | Input / Output 1 | NFCN-SY-SO-SB-40-(Length)-X-PLC0013 | BHFCN-ST-B-40-(Length)-X-PLC0013 | ||
Input / Output 2 | NFCN-SY-SO-SB-40-(Length)-X-PLC0014 | BHFCN-ST-B-40-(Length)-X-PLC0014 | |||
QD75P1 | NFCN-SY-SO-SB-40-(Length)-X-PLC0310 | BHFCN-ST-B-40-(Length)-X-PLC0015 | |||
QD75P2 | NFCN-SY-SO-SB-40-(Length)-X-PLC0016 | BHFCN-ST-B-40-(Length)-X-PLC0016 | >>Click here | ||
QD75P4 | Input / Output 1 | NFCN-SY-SO-SB-40-(Length)-X-PLC0017 | BHFCN-ST-B-40-(Length)-X-PLC0017 | ||
Input / Output 2 | NFCN-SY-SO-SB-40-(Length)-X-PLC0018 | BHFCN-ST-B-40-(Length)-X-PLC0018 | |||
QD75D1 | NFCN-SY-SO-SB-40-(Length)-X-PLC0311 | BHFCN-ST-B-40-(Length)-X-PLC0019 | |||
QD75D2 | NFCN-SY-SO-SB-40-(Length)-X-PLC0020 | BHFCN-ST-B-40-(Length)-X-PLC0020 | >>Click here | ||
QD75D4 | Input / Output 1 | NFCN-SY-SO-SB-40-(Length)-X-PLC0021 | BHFCN-ST-B-40-(Length)-X-PLC0021 | ||
Input / Output 2 | NFCN-SY-SO-SB-40-(Length)-X-PLC0022 | BHFCN-ST-B-40-(Length)-X-PLC0022 | |||
QD75M1 | NFCN-SY-SO-SB-40-(Length)-X-PLC0312 | BHFCN-ST-B-40-(Length)-X-PLC0312 | |||
QD75M2 | NFCN-SY-SO-SB-40-(Length)-X-PLC0024 | BHFCN-ST-B-40-(Length)-X-PLC0024 | |||
QD75M4 | Input / Output 1 | NFCN-SY-SO-SB-40-(Length)-X-PLC0025 | BHFCN-ST-B-40-(Length)-X-PLC0025 | ||
Input / Output 2 | NFCN-SY-SO-SB-40-(Length)-X-PLC0026 | BHFCN-ST-B-40-(Length)-X-PLC0026 | |||
Fast Counter Unit |
QD62 | NFCN-SY-SO-SB-40-(Length)-X-PLC0027 | BHFCN-ST-B-40-(Length)-X-PLC0027 | >>Click here | |
QD62D | NFCN-SY-SO-SB-40-(Length)-X-PLC0028 | BHFCN-ST-B-40-(Length)-X-PLC0028 | |||
QD62E | NFCN-SY-SO-SB-40-(Length)-X-PLC0029 | BHFCN-ST-B-40-(Length)-X-PLC0029 | |||
Motion Controller |
Q172LX | NFCN-SY-SO-SB-40-(Length)-X-PLC0030 | BHFCN-ST-B-40-(Length)-X-PLC0030 | >>Click here | |
Q173PX | NFCN-SY-SO-SB-40-(Length)-X-PLC0037 | BHFCN-ST-B-40-(Length)-X-PLC0037 | |||
Q173PX-S1 | NFCN-SY-SO-SB-40-(Length)-X-PLC0038 | BHFCN-ST-B-40-(Length)-X-PLC0038 | >>Click here | ||
Q172EX | Input / Output 1 | SHPF-HY-SB-20-(Length)-X-PLC0031 | BHHPT-PT-B-20-(Length)-X-PLC0031 | >>Click here | |
Input / Output 2 | SHPF-HY-SB-20-(Length)-X-PLC0032 | BHHPT-PT-B-20-(Length)-X-PLC0032 | |||
Q172EX-S1 | Input / Output 1 | SHPF-HY-SB-20-(Length)-X-PLC0033 | BHHPT-PT-B-20-(Length)-X-PLC0033 | ||
Input / Output 2 | SHPF-HY-SB-20-(Length)-X-PLC0034 | BHHPT-PT-B-20-(Length)-X-PLC0034 | |||
Q172EX-S2 | Input / Output 1 | SHPF-HY-SB-20-(Length)-X-PLC0035 | BHHPT-PT-B-20-(Length)-X-PLC0035 | ||
Input / Output 2 | SHPF-HY-SB-20-(Length)-X-PLC0036 | BHHPT-PT-B-20-(Length) |
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Total Length |
* The tolerance of the specified length is as described above.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy