(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Optical Fiber for MELSECNET•inexpensive and readily available.
Part Number
Configured Part Number is shown.
Manufacturer option equivalent products | Cable Type | Model Number | Connector Type | Number of Cores | Use | Specified Length (m) | Standard Unit Price | ||||
CN1 | CN2 | Basic Unit Price | Cable Unit Price / m | ||||||||
AS-A (For In-board) | SI type optical cable spectacle type | NWAS | ![]() DL2 | ![]() DL2 | D (2-core) | BI (For In-board) | 1 ~ 200 Can be specified by 1m increments | ||||
AS-B (For indoor use) | SI type optical cable Composite Cord Cable (PVC) | NWAS | ![]() DL2 | ![]() DL2 | D (2-core) 4 (4-core) | IN (For indoor use) | 2 ~ 400 Can be specified by 1m increments | No. of Cores = D | No. of Cores = 4 | No. of Cores = D | No. of Cores = 4 |
AS-D (For outdoor use) | SI type optical cable Composite Cord Cable (LAP) | NWAS | ![]() DL2 | ![]() DL2 | D (2-core) 4 (4-core) | OUT (For outdoor use) | 2 ~ 400 Can be specified by 1m increments | No. of Cores = D | No. of Cores = 4 | No. of Cores = D | No. of Cores = 4 |
SG-A (For In-board) | GI type optical cable Single-core cord | NWSG | ![]() DL1 | ![]() DL1 | S (Single core) | BI (For In-board) | 1 ~ 200 Can be specified by 1m increments | ||||
SG-AW (For In-board) | GI type optical cable Spectacle type | NWSG | ![]() DL1 | ![]() DL1 | D (2-core) | BI (For In-board) | 1 ~ 200 Can be specified by 1m increments | ||||
SG-BV (For indoor use) | GI type optical cable Composite Cord Cable (PVC) | NWSG | ![]() DL1 | ![]() DL1 | D (2-core) 4 (4-core) | IN (For indoor use) | 2 ~ 400 Can be specified by 1m increments | No. of Cores = D | No. of Cores = 4 | No. of Cores = D | No. of Cores = 4 |
SG-DL (For outdoor use) | GI type optical cable Composite Cord Cable (LAP) | NWSG | ![]() DL1 | ![]() DL1 | D (2-core) 4 (4-core) | OUT (For outdoor use) | 2 ~ 400 Can be specified by 1m increments | No. of Cores = D | No. of Cores = 4 | No. of Cores = D | No. of Cores = 4 |
DL1 | DL2 | |||
S | D = 2-core | 4 = 4-core | D = 2-core | 4 = 4-core |
Single-core connector 1 piece | Single-core connector 2 piece | Single-core connector 4 piece | 2-core connector 1 piece | 2-core connector 2 piece |
![]() | ![]() | ![]() | ![]() | ![]() |
Network Name | PLC Model Number | Operating Environment | Fiber Optic Cable Model Number | |||
For SI Cable | For GI Cable | SI Cable | GI Cable | |||
MELSECNET/H 25Mbps | QJ71LP21-25 QJ71LP21S-25 QJ72LP25-25 | In-board | NWAS-DL2DL2-D-BI | |||
Indoor | NWAS-DL2DL2-D-IN NWAS-DL2DL2-4-IN | |||||
Outdoor (Reinforcement) | NWAS-DL2DL2-D-OUT NWAS-DL2DL2-4-OUT | |||||
MELSECNET/H 10Mbps MELSECNET/10 | QJ71LP21 QJ72LP25 AJ71QLP21 AJ71QLP21S AJ71LP21 AJ72QLP25 AJ72LP25 | A1SJ71QLP21 A1SJ71QLP21S A1SJ71LP21 A1SJ72QLP25 | QJ71LP21G QJ72LP25G AJ71QLP21G AJ71LP21G AJ72QLP25G AJ72LP25G | In-board | NWAS-DL2DL2-D-BI | NWSG-DL1DL1-S-BI NWSG-DL1DL1-D-BI |
Indoor | NWAS-DL2DL2-D-IN NWAS-DL2DL2-4-IN | NWSG-DL1DL1-D-IN NWSG-DL1DL1-4-IN | ||||
Outdoor (Reinforcement) | NWAS-DL2DL2-D-OUT NWAS-DL2DL2-4-OUT | NWSG-DL1DL1-D-OUT NWSG-DL1DL1-4-OUT | ||||
MESECNET(II) | AJ71AP21 AJ72P25 A1SJ71AP21 | AJ72P25-S3 | In-board | NWAS-DL2DL2-D-BI | NWSG-DL1DL1-S-BI NWSG-DL1DL1-D-BI | |
Indoor | NWAS-DL2DL2-D-IN NWAS-DL2DL2-4-IN | NWSG-DL1DL1-D-IN NWSG-DL1DL1-4-IN | ||||
Outdoor (Reinforcement) | NWAS-DL2DL2-D-OUT NWAS-DL2DL2-4-OUT | NWSG-DL1DL1-D-OUT NWSG-DL1DL1-4-OUT |
DL1 | DL2 | |||
S | D = 2-core | 4 = 4-core | D = 2-core | 4 = 4-core |
Single-core connector 1 piece | Single-core connector 2 piece | Single-core connector 4 piece | 2-core connector 1 piece | 2-core connector 2 piece |
![]() | ![]() | ![]() | ![]() | ![]() |
Part Number |
---|
NWAS-DL2DL2-4-IN-[2-400/1] |
NWAS-DL2DL2-4-OUT-[2-400/1] |
NWAS-DL2DL2-D-BI-[1-200/1] |
NWAS-DL2DL2-D-IN-[2-400/1] |
NWAS-DL2DL2-D-OUT-[2-400/1] |
NWSG-DL1DL1-4-IN-[2-400/1] |
NWSG-DL1DL1-4-OUT-[2-400/1] |
NWSG-DL1DL1-D-BI-[1-200/1] |
NWSG-DL1DL1-D-IN-[2-400/1] |
NWSG-DL1DL1-D-OUT-[2-400/1] |
NWSG-DL1DL1-S-BI-[1-200/1] |
Loading...
Supported Models | Mitsubishi Q Series |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy