(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Cable length can be freely specified.
● As well as the straight model, extensive variations such as the angle model and 300V cable model are available.
● Refer to the product page for more details.
· Special wiring and mark tube printed contents are in accordance with PLC signal names when "-X-○○○○○○○" custom number is added. Refer to Connection Diagram page for printed content.
· Add the custom number for "-X-○○○○○○○" even when ordering the angle model / product model with differing shapes.
(Straight connection or pin number printing when there is no custom number.)
How to order
1: Choose the applicable cable model number from the PLC unit / cable shapes listed in the table below.
2: Specify the model number (length) in increments of 0.1 m from 0.2 m to 50 m for (1), (2), (4) and from 0.2 m to 10 m for (5).
* Be sure to specify the full model number when the model number listed in the table includes "-X-○○○○○○○" as this indicates that the cable is either special wiring or has signal name mark tube printing.
(Straight connection or pin number printing when there is no custom number)
Component Page
>>Click here
Part Number
Enter Part Number
To confirm with applicable discounts and Days to ship, please quote.
(1) One end cut off | (2) Dual-end connectors | (3) Applicable cables (1m terminal block set) | ||
●Refer to the respective product page for angle types and different cable types. ●Refer to Connection Diagram Page for wire colors. | ●Refer to the respective product page for angle types and different cable types. ●Can be used together with applicable terminal blocks. | ●A set of terminal blocks with recommended connector and suitable cable. |
PLC Model Number | (1) One end cut off | (2) Dual-end connectors | Connection Diagram Page | (3) Applicable cables (1m terminal block set) | |
Model Number | Model Number | Model Number | |||
Digital Input | NP1X3206-W NP1X3202-W NP1X3206-A NP1X6406-W | NFCN-S-SO-SB-40-(Length) | NFCN-SS-SO-SB-40-(Length) | >>Click here | GRPTS-F40-M40-1-SET |
Digital Output | NP1Y32T09P1-A NP1Y32T09P1 NP1Y64T09P1 NP1Y32U09P1 NP1Y64U09P1 | NFCN-S-SO-SB-40-(Length) | NFCN-SS-SO-SB-40-(Length) | >>Click here | GRPTS-F40-M40-1-SET |
Digital I/O | NP1W3206T NP1W3206U NP1W6406T NP1W6406U | NFCN-S-SO-SB-40-(Length) | NFCN-SS-SO-SB-40-(Length) | >>Click here | GRPTS-F40-M40-1-SET |
Fast Counter | NP1F-HC2 NP1F-HC8 NP1F-HC2MR NP1F-HC2MR1 | NFCN-S-SO-SB-40-(Length) | NFCN-SS-SO-SB-40-(Length) | >>Click here | GRPTS-F40-M40-1-SET |
2-axis Pulse Train Output Positioning | NP1F-HP2 | NFCN-S-SO-SB-40-(Length) | NFCN-SS-SO-SB-40-(Length) | >>Click here | GRPTS-F40-M40-1-SET |
2-axis Pulse Train Composite Positioning | NP1F-MP2 | NFCN-S-SO-SB-40-(Length) | NFCN-SS-SO-SB-40-(Length) | >>Click here | GRPTS-F40-M40-1-SET |
2-axis Analog Composite Positioning | NP1F-MA2 | NFCN-S-SO-SB-40-(Length) | NFCN-SS-SO-SB-40-(Length) | >>Click here | GRPTS-F40-M40-1-SET |
Type Description | |
ST | Mark Tube Only |
SY | With Y Terminal Mark Tube |
SR | Round Terminal With Mark Tube ((5) Only) |
(4) With Y terminal | (5) With loose wires & mark tube | ||
●A cable that comes with a Y terminal and mark tube with PLC signal names. ●For angle types and differently shaped types, see the pages for each product. | ●A cable that comes with mark tube with PLC signal names. ●For angle types and differently shaped types, see the pages for each product. |
PLC Model Number | (4) With Y terminal | (5) With loose wires & mark tube | Connection Diagram Page | ||
Model Number | Model Number | ||||
Digital Input | NP1X3206-W NP1X3202-W | NFCN-SY-SO-SB-40-(Length)-X-PLC0282 | BHFCN-ST-B-40-(Length)-X-PLC0282 | >>Click here | |
NP1X3206-A | NFCN-SY-SO-SB-40-(Length)-X-PLC0283 | BHFCN-ST-B-40-(Length)-X-PLC0283 | |||
NP1X6406-W | 0/1 | NFCN-SY-SO-SB-40-(Length)-X-PLC0284 | BHFCN-ST-B-40-(Length)-X-PLC0284 | ||
2/3 | NFCN-SY-SO-SB-40-(Length)-X-PLC0285 | BHFCN-ST-B-40-(Length)-X-PLC0285 | |||
Digital Output | NP1Y32T09P1-A | NFCN-SY-SO-SB-40-(Length)-X-PLC0286 | BHFCN-ST-B-40-(Length)-X-PLC0286 | >>Click here | |
NP1Y32T09P1 NP1Y32U09P1 | NFCN-SY-SO-SB-40-(Length)-X-PLC0287 | BHFCN-ST-B-40-(Length)-X-PLC0287 | |||
NP1Y64T09P1 NP1Y64U09P1 | 0/1 | NFCN-SY-SO-SB-40-(Length)-X-PLC0288 | BHFCN-ST-B-40-(Length)-X-PLC0288 | ||
2/3 | NFCN-SY-SO-SB-40-(Length)-X-PLC0289 | BHFCN-ST-B-40-(Length)-X-PLC0289 | |||
Digital I/O | NP1W3206T NP1W3206U | NFCN-SY-SO-SB-40-(Length)-X-PLC0290 | BHFCN-ST-B-40-(Length)-X-PLC0290 | >>Click here | |
NP1W6406T NP1W6406U | 0/1 | NFCN-SY-SO-SB-40-(Length)-X-PLC0291 | BHFCN-ST-B-40-(Length)-X-PLC0291 | ||
2/3 | NFCN-SY-SO-SB-40-(Length)-X-PLC0292 | BHFCN-ST-B-40-(Length)-X-PLC0292 | |||
Fast Counter | NP1F-HC2 NP1F-HC2MR NP1F-HC2MR1 | NFCN-SY-SO-SB-40-(Length)-X-PLC0293 | BHFCN-ST-B-40-(Length)-X-PLC0293 | >>Click here | |
NP1F-HC8 | NFCN-SY-SO-SB-40-(Length)-X-PLC0294 | BHFCN-ST-B-40-(Length)-X-PLC0294 | >>Click here | ||
2-axis Pulse Train Output Positioning | NP1F-HP2 | CH1 | NFCN-SY-SO-SB-40-(Length)-X-PLC0295 | BHFCN-ST-B-40-(Length)-X-PLC0295 | >>Click here |
CH2 | NFCN-SY-SO-SB-40-(Length)-X-PLC0296 | BHFCN-ST-B-40-(Length)-X-PLC0296 | |||
2-axis Pulse Train Composite Positioning | NP1F-MP2 | CH1 | NFCN-SY-SO-SB-40-(Length)-X-PLC0297 | BHFCN-ST-B-40-(Length)-X-PLC0297 | |
CH2 | NFCN-SY-SO-SB-40-(Length)-X-PLC0298 | BHFCN-ST-B-40-(Length)-X-PLC0298 | |||
2-axis Analog Composite Positioning | NP1F-MA2 | CH1 | NFCN-SY-SO-SB-40-(Length)-X-PLC0299 | BHFCN-ST-B-40-(Length)-X-PLC0299 | |
CH2 | NFCN-SY-SO-SB-40-(Length)-X-PLC0300 | BHFCN-ST-B-40-(Length)-X-PLC0300 |
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Total Length |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy