(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A cable tie made of Nylon 46 plastic that has excellent heat resistance, with 12-hour continuous use up to 180°C making it ideal for applications when an excessive amount of heat is present.
Part Number
Configured Part Number is shown.
Material | 46 Nylon |
Operating Temperature Range | −75°C ~ +150°C |
Color | Green |
Part Number |
---|
ALT-100EXH |
ALT-150EXH |
DK-200EXH |
Loading...
Material | Nylon | Color | Green | Environment resistance | Heat Resistant |
---|---|---|---|---|---|
Flame retardant grade (main raw materials) | N/A | Material (Details) | 46 Nylon | Operating Temperature Range (Min ~ Max)(°C) | -75 ~ +150 |
Quantity(P) | 100 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy