(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Excellent heat resistance and can be used in environments of up to 110°C.
[Features]
▪ Insulock tie standard product.
In addition to heat resistance, the product offers superior abrasion resistance.
Supports continuous use in environments of up to 110°C.
Changes from milky white through pale blue to light green depending on the temperature and humidity
Part Number |
---|
SHT18R-HS |
T18I-HS |
T18L-HS |
T18R-HS |
T18S-HS |
T30L-HS |
T30R-HS |
T40S-HS |
T50L-HS |
T50R-HS |
T60R-HS |
T60S-HS |
T120R-HS |
Loading...
Material | 66 nylon | Color | Light green | Grade | Heat-resistant |
---|---|---|---|---|---|
UL flame retardant grade (main raw material) | UL94V-2 | Standard | UL standard certified product | Operating temperature range (Min.)(℃) | -40 |
Operating temperature range (Max.)(℃) | 110 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy