(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Bushings - Locknut Connector for Cable Glands【10 Pieces Per Package】

Cable Bushings - Locknut Connector for Cable Glands

Click this image to zoom it.

Move the mouse over the image to zoom

  • Cable Bushings - Locknut Connector for Cable Glands
  • Cable Bushings - Locknut Connector for Cable Glands
  • Volume Discount

A non-threaded locknut that can be used with panel mounted cable glands.


● Lock nuts for mounting a cable gland to a panel circular hole without threading.

· Depending on the quantity of your order, the delivery time may require an estimate.
· The appearance and specifications are subject to change without notice.

Part Number

Configured Part Number is shown.

Specifications

Locknut for Cable Gland:Related Image

1 Pack Unit 10-piece Pack

Model Number Color Number of Packs Compatible
Cable
Gland
Screw
Size
Material Size (mm) Weight
(g / Piece)
SW A B C
GMP-GL7 G
(Gray)

B
(Black)
10P
(10 Piece Unit)
ST / BS
Series
(PG Screw
Type)
PG7 6 Nylon 21 19 5 1.2
GMP-GL9 PG9 24 22 1.6
GMP-GL11 PG11 26 24
GMP-GL13.5 PG13.5 29 27 6 2.4
GMP-GL16 PG16 33 30 3.1
GMP-GL21 PG21 39 36 7 4.6
GMP-GL29 PG29 50 46 7.2
GMP-GLM12 ST / BS
Series
(M Screw
Type)
M12 x 1.5 17 18.7 17 5 0.9
GMP-GLM16 M16 x 1.5 22 24.2 22 1.5
GMP-GLM20 M20 x 1.5 27 29.7 26 6 2.5
GMP-GLM25 M25 x 1.5 34 37.4 32 4.1
GMP-GLM32 M32 x 1.5 41 45.1 41 7 5.7
GMP-GLM40 M40 x 1.5 50 55 50 8.1

 

Model Number Number of Packs Compatible
Cable
Gland
Screw
Size
Material Size (mm) Weight
(g / Piece)
SW A B C
SMM-7 10P
(10 Piece Unit)
MSS
Series
(PG Screw
Type)
PG7 Brass
(Nickel-Plating)
16.6 15 2.8 1.7
SMM-9 PG9 20.0 18 2.2
SMM-11 PG11 23.5 21 3 2.9
SMM-13.5 PG13.5 25.5 23 3.4
SMM-16 PG16 29.0 26 5
SMM-21 PG21 35.5 32 3.5 7.8
SMM-29 PG29 45.0 41 4 12.9
SM-M12 MS-M
Series
(M Screw
Type)
M12 x 1.5 15 16.5 15 3 2.1
SM-M16 M16 x 1.5 19 20.9 19 2.9
SM-M20 M20 x 1.5 24 26.4 24 3.5 5.5
SM-M25 M25 x 1.5 30 33.0 30 4 9.9
SM-M32 M32 x 1.5 36 39.6 36 11
SM-M40 M40 x 1.5 46 50.6 46 5 24.8

More Information

Locknut for Cable Gland:Related Image

Locknut for Cable Gland:Related Image

Operating Temperature Range  -20~+100℃(M Screw)
-20~+80℃(PG Screw)
Part Number
GMP-GL7-B-10P
GMP-GL7-G-10P
GMP-GL9-B-10P
GMP-GL9-G-10P
GMP-GL11-B-10P
GMP-GL11-G-10P
GMP-GL13.5-B-10P
GMP-GL13.5-G-10P
GMP-GL16-B-10P
GMP-GL16-G-10P
GMP-GL21-B-10P
GMP-GL21-G-10P
GMP-GL29-B-10P
GMP-GL29-G-10P
GMP-GLM12-B-10P
GMP-GLM12-G-10P
GMP-GLM16-B-10P
GMP-GLM16-G-10P
GMP-GLM20-B-10P
GMP-GLM20-G-10P
GMP-GLM25-B-10P
GMP-GLM25-G-10P
GMP-GLM32-B-10P
GMP-GLM32-G-10P
GMP-GLM40-B-10P
GMP-GLM40-G-10P
SM-M12-10P
SM-M16-10P
SM-M20-10P
SM-M25-10P
SM-M32-10P
SM-M40-10P
SMM-7-10P
SMM-9-10P
SMM-11-10P
SMM-13.5-10P
SMM-16-10P
SMM-21-10P
SMM-29-10P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial (Main Body) Operating Temperature Range
(°C)
Color Screw Size Compatible Cable Clamp Screw Model

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

106 Nylon-20 ~ 80Black7ST / BS SeriesPG Screw

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

106 Nylon-20 ~ 80Gray7ST / BS SeriesPG Screw

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

106 Nylon-20 ~ 80Black9ST / BS SeriesPG Screw

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

106 Nylon-20 ~ 80Gray9ST / BS SeriesPG Screw

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

106 Nylon-20 ~ 80Black11ST / BS SeriesPG Screw

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

106 Nylon-20 ~ 80Gray11ST / BS SeriesPG Screw

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

106 Nylon-20 ~ 80Black13.5ST / BS SeriesPG Screw

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

106 Nylon-20 ~ 80Gray13.5ST / BS SeriesPG Screw

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

106 Nylon-20 ~ 80Black16ST / BS SeriesPG Screw

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

106 Nylon-20 ~ 80Gray16ST / BS SeriesPG Screw

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

106 Nylon-20 ~ 80Black21ST / BS SeriesPG Screw

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

106 Nylon-20 ~ 80Gray21ST / BS SeriesPG Screw

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

106 Nylon-20 ~ 80Black29ST / BS SeriesPG Screw

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

106 Nylon-20 ~ 80Gray29ST / BS SeriesPG Screw

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

106 Nylon-20 ~ 100BlackM12 x 1.5ST / BS SeriesM Screw Model

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

106 Nylon-20 ~ 100GrayM12 x 1.5ST / BS SeriesM Screw Model

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

106 Nylon-20 ~ 100BlackM16 x 1.5ST / BS SeriesM Screw Model

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

106 Nylon-20 ~ 100GrayM16 x 1.5ST / BS SeriesM Screw Model

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

106 Nylon-20 ~ 100BlackM20 x 1.5ST / BS SeriesM Screw Model

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

106 Nylon-20 ~ 100GrayM20 x 1.5ST / BS SeriesM Screw Model

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

106 Nylon-20 ~ 100BlackM25 x 1.5ST / BS SeriesM Screw Model

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

106 Nylon-20 ~ 100GrayM25 x 1.5ST / BS SeriesM Screw Model

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

106 Nylon-20 ~ 100BlackM32 x 1.5ST / BS SeriesM Screw Model

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

106 Nylon-20 ~ 100GrayM32 x 1.5ST / BS SeriesM Screw Model

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

106 Nylon-20 ~ 100BlackM40 x 1.5ST / BS SeriesM Screw Model

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

106 Nylon-20 ~ 100GrayM40 x 1.5ST / BS SeriesM Screw Model

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Brass (Nickel-plated)-20 ~ 100-M12 x 1.5MS-M SeriesM Screw Model

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Brass (Nickel-plated)-20 ~ 100-M16 x 1.5MS-M SeriesM Screw Model

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Brass (Nickel-plated)-20 ~ 100-M20 x 1.5MS-M SeriesM Screw Model

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Brass (Nickel-plated)-20 ~ 100-M25 x 1.5MS-M SeriesM Screw Model

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Brass (Nickel-plated)-20 ~ 100-M32 x 1.5MS-M SeriesM Screw Model

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Brass (Nickel-plated)-20 ~ 100-M40 x 1.5MS-M SeriesM Screw Model

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Brass (Nickel-plated)-20 ~ 80-7MSS SeriesPG Screw

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Brass (Nickel-plated)-20 ~ 80-9MSS SeriesPG Screw

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Brass (Nickel-plated)-20 ~ 80-11MSS SeriesPG Screw

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Brass (Nickel-plated)-20 ~ 80-13.5MSS SeriesPG Screw

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Brass (Nickel-plated)-20 ~ 80-16MSS SeriesPG Screw

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Brass (Nickel-plated)-20 ~ 80-21MSS SeriesPG Screw

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Brass (Nickel-plated)-20 ~ 80-29MSS SeriesPG Screw

Loading...

  1. 1

Basic Information

Quantity / Pack 10

Additional Products in this Category

Complementary Products

Tech Support